Series 805 Triple-Start Connectors

Series 805 Triple-Start Connectors

The Glenair Series 805 Connector Offers Outstanding EMI Protection and Vibration Resistance in a Miniaturized Package

Series 805

The Series 805 connector was developed to provide several performance enhancements compared to other "Mighty Mouse" versions. A ratchet mechanism in the coupling nut prevents de-mating under severe vibration. EMI performance is improved with a serpentine ground spring on the plug barrel. This nickelplated beryllium copper spring assures low shell-to-shell resistance. The Series 805, although larger than other Series 80 versions, still saves significant size and weight compared to MIL-DTL-38999 connectors with no compromise in performance. The fast mating, one revolution to full-mate triple-start stub ACME thread profile also contributes to rugged resistance to vibration, shock, and cross-mating in aerospace and other harsh application environments. Over 50 tooled insert arrangements are available with contact sizes ranging from size #23 to #8.

  • Outstanding EMI Shielding
    Nickel-plated beryllium copper ground spring and metal-to-metal bottoming for excellent EMI performance.
  • Wide Contact Support
    Crimp-contact signal, power, coax (RF), and high-speed twinax and quadrax, sizes #23, #20, #20HD, #16, #12, and #8.
  • Environmentally Sealed
    Meets MIL-STD-810 Method 512 immersion.
  • Anti-Decoupling
    Ratcheting anti-decoupling mechanism prevents coupling nut backoff when subjected to high vibration.

Reference


805-001
805-002
Environmental Plug with Crimp Contacts 805-001

Environmental Plug with Crimp Contacts

805-061-16
Mighty Mouse Cobra Right Angle Low Profile Plug 805-061-16

Mighty Mouse Cobra Right Angle Low Profile Plug

805-003
805-004
Environmental Crimp Contact Receptacle 805-003

Environmental Crimp Contact Receptacle

805-005
805-017
Receptacle with PC Tails or Solder Cups 805-005

Receptacle with PC Tails or Solder Cups

805-067
Jam-Nut Mount Receptacle with PC Tails or Solder Cup Contacts 805-067

Jam-Nut Mount Receptacle with PC Tails or Solder Cup Contacts

805-054
Receptacle with PC Tails, Solder Cups and Ground Pins 805-054

Receptacle with PC Tails, Solder Cups and Ground Pins

805-011
Mighty Mouse Jam-Nut Receptacle, Right Angle Header 805-011

Mighty Mouse Jam-Nut Receptacle, Right Angle Header

805-066
Environmental Bulkhead Feedthrough Connector 805-066

Environmental Bulkhead Feedthrough Connector

805-010
Sav-Con Connector Saver 805-010

Sav-Con Connector Saver

Series 805 Cordsets
Series 805 Mighty Mouse Cordsets

Series 805 Mighty Mouse Cordsets