Series 803 Bayonet-Lock Connectors

Series 803 Bayonet-Lock Connectors

Series 803 Quarter-Turn Locking Mighty Mouse Connectors for Fast Mating and Demating of Tactical Equipment

Series 803

Ideal for tactical handheld radios, sensors, test equipment, and autosport applications, the Series 803 Mighty Mouse adds fast mate and demate capabilities to this micro miniature connector series. Key features include small size, light weight, and fast assembly with crimp-and-poke contacts. Fluorosilicone seals resist most chemicals and provide splash-level environmental protection. Note, the Series 803 is not rated for full water immersion.

  • Bayonet Coupling Mechanism
    Push-To-Mate, ¼ turn for locking.
  • From 1 to 55 Contacts
    Available in crimp, solder cup or printed circuit board versions. Aluminum or stainless steel shell.
  • Power and Signal Contacts
    43 tooled insert arrangements with size #23, #20HD, #16, or #12 contacts.

Reference


Series 803 Plug with Crimp Removable Contacts, 803-001 and 803-002

803-001 and 803-002
Series 803 Plug with Crimp Removable Contacts

Available in aluminum or stainless steel. The integral shield termination platform accepts heat-shrink boots, or select accessory threads for use with a variety of strain relief and backshell accessory options.

Series 803 Receptacle with Crimp Removable Contacts, 803-003 and 803-004

803-003 and 803-004
Series 803 Receptacle with Crimp Removable Contacts

Crimp contacts are rear release type. Available shell styles include jam-nut, square flange, and in-line shell style. The integral shield termination platform accepts heat-shrink boots (ordered separately), or select accessory threads for use with a variety of strain relief and backshell accessory options. Contacts are crimp-type and are packaged with the connector.

Series 803 Receptacle with Solder Cups or PC Tails, 803-005 and 803-015

803-005 and 803-015
Series 803 Receptacle with Solder Cups or PC Tails

These panel mount connectors feature gold plated, factory-installed non–removable contacts. Choose printed circuit terminals, or choose solder cup contacts. Connectors are potted with epoxy and parylene compatible. Suitable for general purpose applications, or choose the silicone-sealed, leak-tested versions for 1 meter water immersion in unmated condition.

Series 803 Bulkhead Feedthrough, 803-010

803-010
Series 803 Bulkhead Feedthrough

Feed-thru connectors provide a separable connection on both side of a mounting panel. Available as rear panel mount jam-nut or front or rear panel mount elliptical flange. Aluminum or stainless steel shells provide corrosion resistance. Contacts available as pin to pin, pin to socket, or socket to socket styles.

Series 803 Shielded Overmolded Cordsets

Series 803 Shielded Overmolded Cordsets

Overmolded cordsets offer optimum convenience and performance. Low-smoke, zero halogen polyurethane jackets withstand abrasion and harsh environments or choose lightweight shield and overbraided jackets for maximum flexibility.

  • Series 803 Bayonet-Lock Harsh-Environment Shielded Cordsets
  • Series 803 Bayonet-Lock Ultraflexible "Phantom Cable" Cordsets