Glenair Series 802 AquaMouse™ Delivers High-Pressure Sealing and Rugged Design in a Miniature Package
Series 802
Originally developed for petroleum pipeline inspection equipment, Series 802 connectors withstand exposure to corrosive environments and high pressure. These connectors feature high density crimp Mighty Mouse inserts, 316 stainless steel, or marine bronze shells and a "piston" O-ring for hydrostatic sealing. Gold-plated contacts accept #12-30 AWG wire. Printed circuit board receptacles are available, along with hermetic receptacles.
Available in ten sizes from 1 to 130 contacts, Series 802 connectors feature 316 stainless steel or marine bronze shells. Viton® O-rings resist high temperature and corrosive chemicals. Connectors withstand up to 3500 PSI hydrostatic pressure in a mated condition. Hermetic versions withstand 1000 PSI open face pressure and are rated to 1 x 10-7 ccHe per second. For hermetic applications with higher leak rate requirements add modification code -585. See Mod Code table for specifications.
Reference
- Product Selection Guide
- Specifications, Hermetic Leak Rate Mod Codes, Materials and Finishes
- Standard and Combo Contact Arrangements — Mating Face of Pin Insert Shown
- Panel Mount Dimensions
- Key and Keyway Positions








