Series 801 Double-Start Stub ACME Thread Mating Connectors

Series 801 Double-Start Stub ACME Thread Mating Connectors

Glenair Series 801 Mighty Mouse Offers Mil-Spec Performance in a Lightweight, Ultraminiature Package

Series 801

The 801 Series Mighty Mouse is ideal for use in high-density packaging applications where traditional military circular connectors are too large or too heavy. The double-start threads provide full mating in 1½ turns, and the plug features an anti-decoupling spring for vibration resistance. The unique integral molding/band platform allows direct shield attachment and cable overmolding. Receptacles are available with printed circuit board contacts. Plugs have anti-decoupling wave spring, or specify ratchet mechanism for added security.

  • Double-Start ACME Thread with anti-decoupling spring or ratchet
  • Crimp Rear Release Contacts
  • Integral Band Platform
  • Available with Size #12, #16, #20, #20HD and #23 Contacts
  • Environmentally Sealed

Reference


801-007
801-008
Plug with Crimp Contacts 801-007

Plug with Crimp Contacts

801-113
801-114
Panel Mount Plug with Crimp Contacts, PC Tail or Solder Cup 801-113

Panel Mount Plug with Crimp Contacts, PC Tail or Solder Cup

801-069-26
Right Angle, Low-Profile Cobra Plug 801-069-26

Right Angle, Low-Profile Cobra Plug

801-009
801-010
Receptacle with Rear Release Crimp Contacts 801-009

Receptacle with Rear Release Crimp Contacts

801-011
801-033
Receptacle with PC Tails or Solder Cup Contacts 801-011

Receptacle with PC Tails or Solder Cup Contacts

801-052
PCB Receptacle with PC Tails and Ground Pins 801-052

PCB Receptacle with PC Tails and Ground Pins

801-075
Jam-Nut, Rear Panel Mount, PCB Receptacle 801-075

Jam-Nut, Rear Panel Mount, PCB Receptacle

801-123
Receptacle with Size #12 Twinax and Combo PC Tail Arrangements 801-123

Receptacle with Size #12 Twinax and Combo PC Tail Arrangements

801-023
Right Angle Jam-Nut Rear Panel Mount, PCB Receptacle 801-023

Right Angle Jam-Nut Rear Panel Mount, PCB Receptacle

801-107
Hermetic PC Tail Receptacles with Size 8 High-Speed, RF, and Power Contacts 801-107

Hermetic PC Tail Receptacles with Size 8 High-Speed, RF, and Power Contacts

801-074
Environmental Jam-Nut Bulkhead Feed-Thru 801-074

Environmental Jam-Nut Bulkhead Feed-Thru

801-017
Series 801 Sav-Con Connector Savers 801-017

Series 801 Sav-Con Connector Savers

Series 801 Cordsets
Series 801 Cordsets

Series 801 Cordsets