Series 80 Hermetic Mighty Mouse

Glass-Sealed Hermetic Connectors Hermetic CODE RED Connectors

Hermetic Connectors in 2 Distinct Categories of Mighty Mouse Micro Miniature Connectors: Glass-to-Metal Seal and CODE RED

Glass-to-metal seal hermetic connectors are designed for use in harsh application environments. Such applications are exposed to severe weather conditions, at high altitudes, under extremes of atmospheric pressure and in rapidly changing temperature gradients and are often subjected to fluid immersion within corrosive substances such as acids and oils. Hermetic connectors are selected for their ability to protect control equipment environments by maintaining an air-tight seal between severe conditions that would otherwise subject sensitive equipment to moisture, air, or corrosive gases.

  • Highest reliability, performance and quality
  • 10-7 ccHe per sec at 1 atmosphere differential
  • Pin and socket PC tail or solder cup contacts
  • Coax and Hybrid layouts
  • Independent keyed polarization
  • Box mount, weld mount and jam-nut mount bulkhead feedthru's

The world of hermetic connectors continues to grow as engineers face the demand for sealed, connectorized solutions pushing the envelope into ever harsher and increasingly challenging environments. To meet these requirements Glenair continues to innovate high performance solutions geared towards mission critical applications. Today, Glenair offers hermetic connectors in 2 distinct categories of Mighty Mouse micro miniature connectors: Glass-to-Metal Seal and Code Red.

  • Glass-to-Metal Seal Connectors have long been the gold standard in hermetic sealing. Offering a leak rate performance of 10-7 up to 10-11 wider range of materials, finishes, shell styles and contact support with a growing list of high-speed I/O protocols.
  • Glenair CODE RED is a lightweight hermetic sealing encapsulant providing a 20% to 45% weight savings over glass-to-metal seal connectors. This is accomplished by the use of lightweight aluminum shells and standard copper contacts. Additionally, the use of copper contacts instead of Inconel, Kovar or nickel-iron contacts provides a higher current carrying capacity. This innovative encapsulant maintains a leak-rate performance of 10-7 and an operating temperature of -65° C to + 200° C.

Reference

Checklist


Glass-Sealed Hermetic Connectors

800-013
Solder Cup or PC Tail Hermetic Receptacles 800-013

Solder Cup or PC Tail Hermetic Receptacles Shell Size 5 and 6

801-106
Hermetic Receptacle with Solder Cup Contacts 801-106

Hermetic Receptacle with Solder Cup Contacts and Accessory Threads or Banding Porch

801-012
Hermetic Receptacles, Solder Cup or PC Tail 801-012

Hermetic Receptacles, Solder Cup or PC Tail

801-059
Hermetic Receptacle with Coax Pin Contacts 801-059

Hermetic Receptacle with Coax Pin Contacts and Non-Removable Crimp Cable Adapters

801-124
PC Tail Receptacle with Coax Contacts 801-124

PC Tail Receptacle with Coax Contacts

801-125
Hermetic PCB Receptacles with Threaded Standoffs 801-125

Hermetic PCB Receptacles with Threaded Standoffs and PC Tail Contacts

801-126
Hermetic Receptacle with Threaded Standoffs and PC Tail Coax Contacts 801-126

Hermetic Receptacle with Threaded Standoffs and PC Tail Coax Contacts

801-121
Hermetic Bulkhead Feedthru Connectors 801-121

Hermetic Bulkhead Feedthru Connectors

802-056
Hermetic Receptacle with Integral Banding Porch 802-056

Hermetic Receptacle with Integral Banding Porch and Crimp Removable Termination

802-062
Hermetic Receptacle with Rear Accessory Threads 802-062

Hermetic Receptacle with Rear Accessory Threads and Solder Cup Contacts

802-013
Hermetic Receptacle with PC Tail or Solder Cup Contacts 802-013

Hermetic Receptacle with Pin or Socket, PC Tail or Solder Cup Contacts

802-040
Hermetic Receptacle with High-Speed RF or Power Contacts 802-040

Hermetic Receptacle with High-Speed RF or Power Contacts

802-055
Hermetic Jam Nut Mount Bulkhead Feedthru 802-055

Hermetic Jam Nut Mount Bulkhead Feedthru with Pin-Pin, Pin-Socket, or Socket-Socket

802-064
Hermetic 1000 PSI Open Face Rated Bulkhead Feedthru 802-064

Hermetic 1000 PSI Open Face Rated Jam-Nut Mount Bulkhead Feedthru

803-006
Hermetic Bayonet-Lock Receptacles 803-006

Hermetic Bayonet-Lock Receptacles, PC Tail or Solder Cup

804-006
Glass-to-Metal Seal Hermetic Jam-Nut Mount Receptacles 804-006

Glass-to-Metal Seal Hermetic Jam-Nut Mount Receptacles with PC Tails or Solder Cups

805-006
Glass-Sealed Hermetic Receptacle with PC Tails or Solder Cup Contacts 805-006

Glass-Sealed Hermetic Receptacle with PC Tails or Solder Cup Contacts

805-019
Glass-Sealed Hermetic Receptacle with Solder Cups 805-019

Glass-Sealed Hermetic Receptacle with Solder Cups and Integral Shield Termination Platform

805-130
Glass-Sealed Hermetic Receptacles with Coax PC Tail Contacts 805-130

Glass-Sealed Hermetic Receptacles with Coax PC Tail Contacts

805-132
Hermetic PCB Receptacle with Coax Contacts and Threaded Standoffs 805-132

Hermetic PCB Receptacle with Size 12 or 16 Coax Contacts and Threaded Standoffs

805-127
Glass-to-Metal Seal Hermetic Bulkhead Feedthru Connector 805-127

Glass-to-Metal Seal Hermetic Bulkhead Feedthru Connector

CODE RED™ Lightweight Hermetic Sealing Connectors

"Mission-Critical" Hermetic Sealing with 1 x 10-7 Leak-Rate Performance

Reference

Related Glenair Content

801-140
CODE RED Light Weight Hermetic Receptacles 801-140

CODE RED Light Weight Hermetic Receptacles, Solder Cup or PC Tail

804-140
CODE RED Light Weight Hermetic Jam-Nut Mount Receptacles 804-140

CODE RED Light Weight Hermetic Jam-Nut Mount Receptacles with PC Tails or Solder Cups

805-140
Code Red Lightweight Hermetic Jam-Nut Receptacle 805-140

Code Red Lightweight Hermetic Jam-Nut Receptacle with PC Tails or Solder Cup Contacts

805-128
Code Red Light Weight Hermetic Bulkhead Feedthru 805-128

Code Red Light Weight Hermetic Rear Panel Mount Jam-Nut Bulkhead Feedthru