Contacts, Crimp Tools, Assembly Tools
This section of the catalog contains ordering information for contacts. Series 80 Mighty Mouse connectors are supplied with a full complement of crimp contacts. Contacts are terminated to wire using special tools and are snapped into place by hand or with a hand-held insertion tool. Damaged or miswired contacts may be removed from the connector using special extraction tools.
About Crimp Tools
Series 80 signal, power, and coaxial contacts are crimped to wire using Mil-Spec crimpers. Military Specification MIL-DTL-22520 provides the aerospace/defense industry with a common set of rugged, reliable hand crimp tools. This specification controls the voltage drop and tensile strength of crimp terminations.
Reference
- Product Selection Guide
- Mighty Mouse Contacts Overview / About Crimp Tools
- Recommended Shielded Twisted Pair Termination to Size #23 Contacts
- Size #23 Crimp Contact Instructions – How to Terminate, Install and Remove Size #23 Contacts
809-001
809-002
809-065
809-066
Size #23 Crimp Removable Beryllium Copper, Alumel, or Chromel Thermocouple Contacts
809-093
809-204
809-205
Size #20 AWG Wire Adapter for Size #23 Contact and Size #20HD Crimp Contacts
850-002-20-363
M39029/58-363
850-003-20-357
M39029/57-357
809-110
809-111
Size #20 and #16 Crimp Power Contacts
809-114
809-115
809-116
809-117
M39029/76
M39029/78
Size 16 Coax Crimp Contacts for 50 and 75 Ohm Coaxial Cable
M17/119-RG174
M17/113-RG316
M17/094-RG179
M17/095-RG180
50 and 75 Ohm Coax Cable for Size 16 and 12 Coax Crimp Contacts
852-016
852-018
852-015
852-017
Size #12, 3 GHz Max Operating Frequency, Matched Impedance, 50 Ohm Coax Contacts
852-056
852-057
859-042-01
852-082
852-083
687-754-8-8
687-754-8-9
Size #8, 4 GHz Max Frequency, 75 Ohm Low-Loss Matched-Impedance Coax Contacts
853-003-08-625
853-004-08-628
859-042-01
Size #8 Concentric Twinax Contacts, for MIL-STD-1553 Databus
GHV-003
kV Seal Size #12 13.5 kV Contacts for Mighty Mouse and Series 79, and D38999 Series II Connectors
809-015
809-128
809-136
809-127
809-133
809-129
859-025
859-026
859-046
859-164
Crimp Tools and Positioners
809-088
809-013
809-203
809-207
M81969/14-10
809-131
M81969/14-03
809-132
M81969/14-04
M81969/8-07
M81969/8-08
M81969/8-09
M81969/8-10
859-049
M81969/14-12
Contact Installation and Removal Tools
809-107-1
809-541-1
809-370-1
809-371-1
809-372-1
859-042
Contact Retention Tester and Size 8 Sealing Boots
680-116-23
680-120-20HD
680-116-20
680-116-16
680-116-12
680-116-8
680-116-8B
Dummy Contact Sealing Plugs