Series 80 Mighty Mouse High-Speed Bulk Cable

Series 80 Mighty Mouse High-Speed Bulk Cable

High-Performance, Protocol-Compliant Cable for Series 80 Mighty Mouse High-Speed Applications

In addition to the turnkey cordsets offered in this catalog, Glenair is pleased to offer our High-Speed Mighty Mouse customers discrete bulk cable for on-site termination. All of the cables in this section have been selected for protocol compliance IAW industry-standard Ethernet, USB, and SATA/eSATA specifications and the harsh mission-critical application environments where the Series 80 Mighty Mouse excels. Without exception, cables have been designed and fabricated to optimize flexibility, weight reduction, ruggedness, and insulator quality. Each cable is offered with specific guidance as to shielding properties, impedance performance, attenuation, temperature rating, bend radius, weight, and maximum practical distance. All of the cable part numbers detailed here are in stock and ready for immediate, same-day shipment with no length or dollar minimums.

Reference


963-001
100 Ohm Differential Parallel Pair Data Cable 963-001

100 Ohm Differential Parallel Pair Data Cable

963-002
1000 Base-T Ethernet Cable with Polyurethane Jacket 963-002

1000 Base-T Ethernet Cable with Polyurethane Jacket

963-003
10G Base-T Ethernet Cable with FEP Jacket 963-003

10G Base-T Ethernet Cable with FEP Jacket

963-005
USB 2.0 Cable with FEP, Polyurethane or No Jacket 963-005

USB 2.0 Cable with FEP, Polyurethane or No Jacket

963-006
110 Ohm Quad Cable with FEP, Polyurethane or No Jacket 963-006

110 Ohm Quad Cable with FEP, Polyurethane or No Jacket