The Ultra-Low Profile EMI/RFI Plug and Backshell Assembly
Innovative shielded low profile right angle connector plug and backshell assemblies reduce clearance requirements without compromising ruggedness or shielding performance. Available in Series 801 double-start, Series 804 QDC push-pull, and Series 805 triple-start, Cobra™ assemblies provide optimal low-profile cable routing and legendary Mighty Mouse connector performance in a single package. Each Cobra™ assembly is equipped with a removable rear cover and gasket for easy crimp or solder contact termination of the connector. Both pin and socket versions are available for both crimp and solder terminated versions. Integrated low-profile backshell is equipped with an EMI/RFI shield termination platform and a shrink boot lip. The ultra-lightweight assembly may be clocked in eight different angle orientations for additional flexibility in cable routing. Connectors are equipped with polarization keying to prevent mismating. Glenair Mighty Mouse Cobra™ connector and backshell assemblies mate with available square flange and jam nut receptacles from each respective connector series. Fourteen contact arrangements are available, all with Size #23 contacts from shell size 5 to shell size 21 with 3-130 contacts respectively. Connector shells are aluminum alloy or stainless steel.
Contact Arrangements
 |
Series 801 Mighty Mouse Cobra Connectors reduce clearance requirements without compromising ruggedness or shielding performance. Each Cobra assembly is equipped with a removable rear cover and gasket for easy crimp or solder contact termination of the connector. Both pin and socket versions are available for both crimp and solder terminated versions. Integrated low–profile backshell is equipped with an EMI/RFI shield termination platform and a shrink boot lip. The ultra-lightweight assembly may be clocked in eight different angle orientations for additional flexibility in cable routing. All standard contact arrangements from shell size 5 to 21 with size 20HD or 23 contacts. Connector shells are aluminum alloy or SST.
|
 |
Integral ultra-low profile right angle banding backshell reduces clearance requirements without compromising ruggedness, environmental protection, or shielding performance. Rear cover allows easy access and installation of pin and socket contacts. Cover gasket prevents moisture intrusion. Cover designed with lip to allow for quick, single-handed demating of plug. Eight clocking positions available. Offered in aluminum or stainless steel shells. Contacts are gold–plated copper alloy. Crimp contact version include snap–in rear release contacts. High-grade rigid dielectric insulators and fluorosilicone wire seal. Solder cup versions are factory–installed and epoxy potted. Available with 3 to 55 contacts. Size #23 contacts accept 22-28 AWG wire. Fluorosilicone interfacial seal and gasket for IP67 sealing in the mated condition.
|
 |
Mighty Mouse Cobra connectors feature a low profile and integral backshell design, equipped with a removable rear cover and gasket for easy installation of the supplied crimp contacts. Available in shell sizes 8 thru 23.
|