Mighty Mouse — Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications

Series 803 Bayonet-Lock Connectors Series 800 UN Thread Mating Triple-Start Connector Series 801 Double-Start Stub ACME Thread Mating Connectors Series 80 Mighty Mouse Accessories, Backshells, and Tools

Reducing the Size and Weight of Electrical Wire Interconnect Systems

Series 80

Glenair has recognized a growing need in tactical military, aerospace, and specialty industrial markets for a connector series that mimics the electrical and mechanical performance of popular mil-standard connectors, such as MIL-DTL-38999, but in a smaller and lighter package. The Series 80 Mighty Mouse Connector is perfectly suited for the wide range of power and signal applications that depend on reliable environmental and mechanical performance, as well as electromagnetic compatibility. Six different coupling styles are offered. Size #23 crimp contacts are standard, set on .076" centers. At just half the size and weight of D38999, the high-performance Mighty Mouse is now specified on hundreds of mission-critical interconnect applications worldwide and has become the de facto high-performance connector solution for many former users of D38999.

  • 6 coupling styles and 67 contact arrangements from 1 — 130 contacts
  • MIL-DTL-38999 caliber performance
  • Size #23, #20, #20HD, #16, #12, #8 signal, power, fiber optic, and shielded contacts
  • Discrete connectors and turnkey cable assemblies

General Reference

Contact Arrangements and PCB Footprints

Panel Cutouts and Other Specifications

Series 80 Connectors for Space Flight

The small size and reduced weight of the Series 80 connector make it an excellent choice for space instrumentation. Series 80 connectors are available with special screening and outgassing for satellites and space vehicles. This section explains NASA guidelines for connector selection, screening, and outgassing. This section also explains how to order connectors screened to meet NASA EEE-INST-002.

Series 80 Mighty Mouse Micro Miniature Cylindrical Connectors and Cables Test Report

Mighty Mouse Connector 3D CAD Model Files

Mighty Mouse Connector 3D CAD Model Files

Browse and download Mighty Mouse connector CAD drawings, models, and 3D parts

Mighty Mouse

Mighty Mouse — Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications

Reducing the Size and Weight of Electrical Wire Interconnect Systems

  • eBook
  • PDF (Single pages, print friendly)
Contacts and Tools

Contacts and Tools

Series 80 Mighty Mouse connectors are supplied with a full complement of crimp contacts. Contacts are terminated to wire using special tools and are snapped into place by hand or with a hand-held insertion tool. Damaged or miswired contacts may be removed from the connector using special extraction tools.

Series 800 UN Thread Mating

Series 800 UN Thread Mating

Crimp-contact Series 800 Mighty Mouse Connectors are equipped with UN mating threads and are available with size #23, #20, #12 and #8 contacts in solder cup, PCB, hermetic or insulated wire and cable configurations.

Series 801 Double-Start Stub ACME Thread Mating Connectors

Series 801 Double-Start Stub ACME Thread Mating Connectors

Glenair series 801 Mighty Mouse Connectors are ideally suited for use in applications such as military air frames, tactical ground weaponry and dismounted soldier applications.

Series 802 AquaMouse Connectors and Cables

Series 802 AquaMouse Connectors and Cables

Glenair Series 802 AquaMouse™ Delivers High-Pressure Sealing and Rugged Design in a Miniature Package

Series 803 Bayonet-Lock Connectors

Series 803 Bayonet-Lock Connectors

Glenair Series 803 quarter-turn bayonet-lock connector is ideal for light to medium duty applications such as handheld radios and test equipment. Splash-proof design for applications where full water immersion protection is not required.

Series 804 Push-Pull QDC Connectors

Series 804 Push-Pull QDC Connectors

Mighty Mouse Series 804 Push-Pull connectors are typically employed in soldier-worn communications equipment and weapons hardware. The quick-disconnect 804 is equipped with chemical and environmental resistant fluorosilicone seals and coil spring shielding.

Series 805 Triple-Start Connectors

Series 805 Triple-Start Connectors

The Glenair Series 805 Connector Offers Outstanding EMI Protection and Vibration Resistance in a Miniaturized Package

Series 807 Mighty Mouse NW: The Nett Warrior Connector

Series 807 Mighty Mouse NW: The Nett Warrior Connector

The Worldwide US Army and NATO Quick-Disconnect, Open-System Standard for Tactical Soldier Battery and C4ISR Device Interconnection

Download Slideshow Presentation

Series 80 Mighty Mouse Micro Miniature Cylindrical Connectors and Cables Test Report

Series 811 High-Density Connectors

Series 811 High-Density Connectors

Mighty Mouse High-Density Connectors Deliver Additional Size and Weight Savings Plus Improved Mating Retention for High Vibration Applications

Series 80 Mighty Mouse Cordsets

Series 80 Mighty Mouse Cordsets

Series 80 turnkey jumpers and single-ended pigtail assemblies supplied with rugged shielding, jacketing, and wire-to-connector strain relief for aerospace and commercial datalink protocol applications.

Series 80 Hermetic Mighty Mouse

Series 80 Hermetic Mighty Mouse

Glenair Series 80 Hermetic Glass-to-Metal seal and Lightweight, Low Resistance Code Red® receptacles are 100% tested to meet of 1 x 10-7 cc/sec at 1 Atm helium leak rate. Glass-to-Metal varieties are available for all series 80 connectors. Code Red versions are available for series 801, 804 and 805.

Series 80 Mighty Mouse High-Speed Bulk Cable

Series 80 Mighty Mouse High-Speed Bulk Cable

High-Performance, Protocol-Compliant Cable for Series 80 Mighty Mouse High-Speed Applications

Series 80 Mighty Mouse Accessories, Backshells, and Tools

Series 80 Mighty Mouse Accessories, Backshells, and Tools

Glenair offers a complete range of environmental, mechanical, and EMC shielding backshells and accessories for use in Mighty Mouse harnesses and cable assemblies.