SuperNine "Better than QPL" MIL-DTL-38999 Series III Connector: High-Speed, Space, Fiber, Filter, Hermetic

Connect with Innovation: On-Demand Micro-Seminar Series

Glenair has developed a "better than QPL" derivative of the 38999 Series III that offers superior durability, improved resistance to vibration and shock, as well as more robust EMI shielding. The list of other improvements includes integrated banding porches, tighter-tolerance mating in fiber optic versions, ultra-lightweight hermetic connector configurations, special sealed PCB derivatives, high-density and hybrid high-speed configurations, and more.


Video Player is loading.
Current Time 0:00
Duration -:-
Loaded: 0%
Stream Type LIVE
Remaining Time -:-
Â
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected