For Compact Applications
Series GMSM
Turn to Glenair when board space is at a premium. Our Low Profile single Row Metal Shell Micro Miniature connectors feature machined aluminum or stainless steel shells with gold plated TwistPin contacts for superior performance and a reduced footprint. Our low profile connectors are available with solder cups, insulated or solid wire pigtails in straight and right angle orientations. All of our low profile Micro-D rectangular connectors are available with flex circuit terminations, as well as turnkey point-to-point cordsets.
Reference
Micro-D > Solder Cup Pre-wired and Solid Wire Single Row Connector
 |
Single Row Connector
- GMSM Connectors
Mil-Spec design and performance in a smaller form factor. These GMSM single row connectors are reduced in height compared to two-row Micro-D connectors.
- GMSM Connectors
Feature gold plated TwistPin contacts, machined aluminum shells, and are fully potted with epoxy. Choose from 4 to 35 contacts. Available in a variety of finishes, socket connectors are fitted with Fluorosilicone interfacial seals.
|
 |
Single Row Connector
- Low Profile GMSM Single Row Micro Connectors
Mil-Spec design and performance in a smaller form factor for space savings. These GMSM connectors are shorter and occupy less board real estate than comparable two row Micro-D connectors.
- GMSM Connectors
Feature gold-plated TwistPin contacts, machined aluminum shells, and are fully potted with epoxy. Choose from 4 to 35 contacts. Available in a variety of finishes, socket connectors are fitted with Fluorosilicone interfacial seals.
|