Micro-D Latching MicroStrips™

Micro-D Latching MicroStrips

Locking Micro-D Subminiature Type Strip Connectors for Wire-to-Board Applications

Series 171

Glenair Series 171 Micro D MicroStrips™ feature a .050" high-density board-to-wire connectors with optional guide pin polarization. Ideally suited for medical equipment, avionics, instrumentation satellites and other space applications. The Micro D Microstrip™ offers an economical single row solution where space savings is a priority. The rugged, high force twistpin contact accepts up to #24 wire, the current rating is 3 Amps, the voltage is 600 Vac, with a temperature rating of -55C to +150C. MicroStrips™ are available with up to 30 contacts. Five termination styles are available: solder-cup, pre-wired, PCB, surface mount and back-to-back.

Reference

Product Datasheet


171-001
Single Row Micro D MicroStrips with Solder Cups, 171-001

Single Row Micro D MicroStrips with Solder Cups

171-002
Single Row Micro D MicroStrips with Solid Wire 171-002

Single Row Micro D MicroStrips with Solid Wire

171-003
Single Row Micro D MicroStrips with Insulated Wire 171-003

Single Row Micro D MicroStrips with Insulated Wire

171-004
171-005
171-006
171-007
Single Row Thru-Hole Board Mount Micro D MicroStrips 171-004, 171-005, 171-006, and 171-007

171-004, 171-005, 171-006, and 171-007

171-008
Single Row Surface Mount Micro D MicroStrips 171-008

Single Row Surface Mount Micro D MicroStrips

171-009
Single Row Back-to-Back Micro-D MicroStrips™ 171-009

Single Row Back-to-Back Micro-D MicroStrips™