Micro-D Hermetic Connectors for High Pressure/Low Leakage Applications - Glass-to-Metal Seal
MIL-DTL-83513 type Micro-D hermetic connectors feature machined Kovar® shells and contacts with moisture resistant plating and paired with high performance contacts that make these connectors an excellent solution for high pressure and low leakage applications where vibration and shock are a concern. Hermetic Micro-D Connectors are rated at 1 x 10-7 cc/helium per second and are available in solder cup, PC tail and prewired pigtail termination options. Choose from 9 shell sizes to accomodate 9 to 100 sockets. Glenair Micro-D hermetic connectors are in stock and available for immediate shipment.
Reference
Micro-D > Hermetic Connectors
 |
Micro-D hermetic connectors feature Kovar® alloy shells, in compliance with applicable MIL-DTL-83513 space requirements, and a matched glass-to-metal seal. Helium leak rate is 1 x 10-7 cc's per second. Connectors are 100% intermateable with standard connectors. 177-140H connectors are available with solder cup contacts, PC tails. 177-704H connectors come pre-wired and epoxy-sealed. Socket contacts are Kovar® alloy with gold plating. These connectors are designed for panel mounting and can be front- or rear-panel mounted. Installation requires soldering to the panel.
- MIL-DTL-83513 Type Micro-D Hermetic Connectors
|
 |
- MIL-DTL-83513 Type Micro-D Hermetic Connectors
|
 |
Rear Panel Mount MIL-DTL-83513 Type Micro-D Hermetic Connectors
- Fluorosilicone O-Ring
Eliminates the cost of soldering the connector to a bulkhead.
- Kovar® Shells and Contacts
Complies with applicable MIL-DTL-83513 requirements and are 100% intermateable with standard connectors.
- Solder Cup, PC Tail or Pre-Wired and Fully Potted
Suitable for #26 gage wire or smaller, solder cup versions feature gold-plated contacts. Choose PC tails for attachment to flex circuits or rigid boards. Solder cup versions are also available pre-wired and potted.
|
 |
MIL-DTL-83513 Type Micro-D Hermetic Connectors
- O-Ring Mounting
Eliminates the cost of soldering the connector to a bulkhead.
- Kovar® Shells and Contacts
Complies with applicable MIL-DTL-83513 requirements and are 100% intermateable with standard connectors.
|
 |
MIL-DTL-83513 Type Micro-D Hermetic Connectors
- O-Ring Mounting
Eliminates the cost of soldering the connector to a bulkhead.
- Kovar® Shells and Contacts
Complies with applicable MIL-DTL-83513 requirements and are 100% intermateable with standard connectors.
|
 |
MIL-DTL-83513 Type Micro-D Hermetic Connectors
- Fluorosilicone O-Ring
Eliminates the cost of soldering the connector to a bulkhead.
- Kovar® Shells and Contacts
100% intermateable with standard connectors.
|
Micro-D Lightweight CODE RED Hermetic Connectors
Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.
CODE RED is an innovative sealing encapsulant and application process—invented by Glenair—that provides durable hermetic sealing in a lightweight aluminum package. CODE RED allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type metal and composite), Series 80 Mighty Mouse, and M24308 D-Sub; and deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing. Special non-magnetic (zero residual magnetism) versions are also available, consult factory.
Reference
 |
MIL-DTL-83513 Type Micro-D Hermetic Connectors
- Stainless steel or aluminum alloy shells
- Choose 9 to 51 Contacts per MIL-PRF-83513
- With gold-plated contacts
|
 |
MIL-DTL-83513 Type Micro-D Hermetic Connectors
- Aluminum alloy shell
- Choose 9 to 100 Contacts per MIL-PRF-83513
- With gold-plated contacts
|
 |
MIL-DTL-83513 Type Micro-D Hermetic Connectors
- Aluminum alloy shell
- Choose 9 to 100 Contacts per MIL-PRF-83513
- With gold-plated contacts
|
 |
MIL-DTL-83513 Type Micro-D Hermetic Connectors
- Aluminum alloy shell
- Choose 9 to 100 Contacts per MIL-PRF-83513
- With gold-plated contacts
|