Micro-D EMI/RFI Filter Connectors

Micro-D EMI/RFI Filter Connectors

C and Pi Filter Connectors – For Improved Signal Quality

Our Micro-D filter connectors serve double duty by also eliminating unwanted high-frequency noise. These connectors feature a precision milled aluminum shell and thermally conductive epoxy potting to prevent damage to filters during soldering. Configuration options include vertical and 90° printed circuit board orientations as well as time and cost saving solutions such as prewired pigtail filter connectors and in-line filter adapters. Glenair Micro-D connectors are in stock and available for immediate shipment.

Glenair Filter Micro-D connectors are low-pass filters, transmitting DC and low frequency signals while attenuating unwanted high frequency noise. These connectors are available with C filter elements or Pi filters. The filter substrates are constructed with a ceramic planar capacitor array.

Glenair Filter Micro-D's meet the demanding performance requirements of MIL-DTL-83513, except for a reduction in the dielectric withstanding voltage rating to 250 volts DC (higher voltages available on request). The TwistPin contact system assures superior performance in the most demanding applications.

  • C Filter
    Single capacitor with low self inductance. This configuration is generally used to attenuate high frequency signals. The simple design allows high-frequency EMI to discharge to ground via the surrounding electromagnetic field. C filters occupy the least amount of space and offer lower cost compared to other filter types.
  • Pi Filter
    Dual capacitors with a ferrite inductor positioned between them. The Pi filter provides excellent high-frequency performance due to its sharper rolloff.

Reference


240-030
Micro-D Filter Connectors Solder Cup, 240-030

Micro-D Filter Connectors
Solder Cup

240-031
PCB Micro-D Filter Connectors Vertical Mount PCB Micro-D Filter Connectors, 240-031

PCB Micro-D Filter Connectors
Vertical Mount PCB Micro-D Filter Connectors

240-032
Pre-Wired Micro-D Filter Connectors Insulated Wire, 240-032

Pre-Wired Micro-D Filter Connectors
Insulated Wire

240-033
Micro-D Pin-Socket In-Line Filter Adapters, 240-033

Micro-D Pin-Socket In-Line Filter Adapters

240-034
PCB Micro-D Filter Connectors Right Angle, 240-034

PCB Micro-D Filter Connectors
Right Angle

240-075
Rear Panel Mount Micro-D Filter Connectors Solder Cup, 240-075

Rear Panel Mount Micro-D Filter Connectors
Solder Cup

240-076
Rear Panel Mount PCB Micro-D Filter Connectors Vertical Mount Style, 240-076

Rear Panel Mount PCB Micro-D Filter Connectors
Vertical Mount Style

240-077
Rear Panel Mount Micro-D Filter Connectors Insulated Wire, 240-077

Rear Panel Mount Micro-D Filter Connectors
Insulated Wire

240-078
Rear Panel Mount Micro-D Filter Connectors Condensed Board Right Angle Type, 240-078

Rear Panel Mount Micro-D Filter Connectors
Condensed Board Right Angle Type

247-379
Edge Board Micro-D Filter Connector, 247-379

Edge Board Micro-D Filter Connector

2470-1048
Combo Micro-D Filter Connector for Power Applications, 2470-1048

Combo Micro-D Filter Connector for Power Applications

249-EMITS-MICRO
EMITS EMI Troubleshooter Micro-D Edition, 249-EMITS-MICRO

EMITS EMI Troubleshooter
Micro-D Edition