Micro-D Connector Backshells

Micro-D Connector Backshells

Micro-D EMI backshells connect cable shields to Micro-D connectors, providing strain relief and mechanical protection. These backshells are made out of aluminum alloy. Electroless nickel is the most widely used finish. These backshells are compatible with industry- standard metal shell M83513 type connectors. The following application notes explain how to select the right type of backshell.

Reference


Top, Side, 45°, and 90° Entry EMI/RFI Micro-D Banding Backshell Round Cable Entry 500T010, 500S010, 500E010, 500D010

500T010, 500S010, 500E010, 500D010

Top, Side, 45°, and 90° Entry
EMI/RFI Micro-D Banding Backshell
Round Cable Entry
EMI/RFI Dual Entry Banding Backshell Round Cable Entry 507-142

507-142

EMI/RFI Dual Entry Banding Backshell
Round Cable Entry
EMI/RFI Split Shell Banding Backshell with Screwlocks Round Cable Entry 507-145

507-145

EMI/RFI Split Shell Banding Backshell with Screwlocks
Round Cable Entry
Round Cable Entry, EMI/RFI Shield Sock Backshell, 500-011

500-011
Round Cable Entry, EMI/RFI Shield Sock Backshell

Shield Sock Backshells save assembly time. These backshells are terminated to tinned copper braid in whatever length you require.

Available in Top, 45° and Side Entry, these backshells feature one piece construction and are available in a variety of plating finishes.

Precision Swaged Braid Termination adds mechanical strength and lowers resistance compared to hex crimps.

  • 500T011 - Top Entry
  • 500S011 - Side Entry
  • 500E011 - 45° Entry
Round Cable Entry, Composite EMI/RFI Banding Backshell, 507-088

507-088
Round Cable Entry, Composite EMI/RFI Banding Backshell

Save Weight and Eliminate Corrosion Damage with composite Micro-D backshells. These round cable entry backshells are injection-molded with high strength Ultem 2300 fiberglass-reinforced thermoplastic.

Choose Top, Side or 45° Cable Entry.

Electroless Nickel Plated for excellent EMI shielding effectiveness.

  • 507T088 - Top Entry
  • 507S088 - Side Entry
  • 507E088 - 45° Entry
EMI/RFI Elliptical Banding Backshell 500-047

500-047

EMI/RFI Elliptical Banding Backshell
Straight, Top, and 45° Entry EMI/RFI Elliptical Banding Backshell 507T175, 507S175, 507E175

507T175, 507S175, 507E175

Straight, Top, and 45° Entry EMI/RFI
Elliptical Banding Backshell
Side Entry EMI/RFI Lightweight Metal Backshell MIL-DTL-83513 507-297

507-297

Side Entry EMI/RFI Lightweight Metal Backshell
MIL-DTL-83513
Top and Side Entry EMI/RFI Elliptical Lightweight Metal Backshell MIL-DTL-83513 507T296 and 507S296

507T296 and 507S296

Top and Side Entry
EMI/RFI Elliptical Lightweight Metal Backshell
MIL-DTL-83513
EMI/RFI Micro-D Split Banding Backshell with Eliptical Banding Porch 507-178

507-178

EMI/RFI Micro-D Split Banding Backshell with Eliptical Banding Porch
Saddle Bar Strain-Relief Backshell 507-198

507-198

Saddle Bar Strain-Relief Backshell
Round Cable Entry Strain Relief Backshell with Saddle Bar Clamps 507-146

507-146

Round Cable Entry Strain Relief Backshell with Saddle Bar Clamps
Top, Side and 45° Cable Entry Qwik-Ty Strain Relief Backshell 500T012, 500S012, 500E012

500T012, 500S012, 500E012

Top, Side and 45° Cable Entry
Qwik-Ty Strain Relief Backshell
Potting Shell 507-035

507-035

Potting Shell