Combo Micro-D Connectors for High Power Applications

Combo Micro-D Connectors for High Power Applications

Series GMPM

Glenair's Combo Micro-D's combine the size and weight advantages of a Micro -D connector with the added ability to handle higher power needs. These connectors feature combinations of .079 inch (2mm) power contacts and TwistPin signal contacts.

13 Amp Current Rating

Available in three styles: solder cup, pre-wired pigtails or printed circuit board, these Micro-D connectors handle up to #16 AWG wire.

Introducing The GMPM Right Angle Combo Micro-D

our newest addition adds right angle mount PCB board mount capability to our combo high power and signal offerings. Consult the factory for ordering information.

New and Now Available:

Right angle GMPM combo power and signal PCB Micro-D connectors. Consult factory for ordering information.

Reference


GMPM Combo Solder Cup
GMPM Combo Solder Cup

GMPM Combo Solder Cup

GMPM Combo Pre-Wired
GMPM Combo Pre-Wired

GMPM Combo Pre-Wired

GMPM Combo Vertical Mount PCB
GMPM Combo Vertical Mount PCB

GMPM Combo Vertical Mount PCB

GMPM Combo 90° Mount PCB
GMPM Combo 90° Mount PCB

GMPM Combo 90° Mount PCB