IPT Series: MIL-DTL-26482 Type and VG95328 Qualified Standard-Density Circular Connectors

IPT Series Bayonet-Lock Connectors

Bayonet-Lock Connectors

  • High-Density MIL-DTL-26482 Series I Connectors
  • VG95328 Qualified
  • For Rugged Military and Industrial Applications

Glenair IPT and IPT SE series connectors offer rugged, high vibration performance and rapid mating for both high-performance and general duty signal connector applications. The products are environmentally sealed and can be equipped with EMI/RFI shield termination backshell accessories. IPT SE features crimp-removable contacts and is qualified to VG 95328. Both product series are in accordance with MIL-DTL-26482 Series I.

Reference

Product Index

IPT-SE Series High Performance Crimp Contact Bayonet Connector

IPT-SE Series

High Performance Crimp Contact MIL-DTL-26482 Series I Bayonet Connector

IPT SE Brings High-Performance Crimp Contact Termination to MIL-DTL-26482 Series I Bayonet Connectors

Harsh Application Environments

The Glenair Series IPT SE Bayonet-Lock Signal Connector is ideally suited for all general and environmental applications that require a high-performance military type cylindrical connector with crimp-removable contacts. Qualified to VG95328, the bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location.

Environmental protection up to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as in machine tools and factory automation. Supplied crimp contacts are gold-plated copper alloy. Inserts are made from high-insulation synthetic rubber, oil and temperature resistant from -55° C to +125° C (polychloroprene) to +200° C (silicone).

Intermateability

The Series IPT SE Connector is interchange-able and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 Series I and/or qualified to VG 95328, including ITT Cannon KPT.

Main Technical Characteristics

  • High Performance Crimp Version with Contact Retention Clips and Sealed Inserts—2 Contact Sizes: #20 and #16.
  • 21 Signal Contact Insert Arrangements, 3 to 61 Contacts
  • Rear-Insertion/Front Release Snap-In Contacts
  • Intermateable with Other MIL-DTL-26482 Series I Products
  • Ruggedized Contact Retention Clip
  • Environmentally Sealed System
  • Audible and Visual Coupling Indicators
  • Keyed Polarization

General Reference

Contact Arrangements

Front Panel Mount Square Flange Receptacle with Backshell IPT 00 ASE
IPT 00 ASE
Front Panel Mount Square Flange Receptacle with Backshell
Front Panel Mount Square Flange Receptacle with General Duty Backshell IPT 00 SE
IPT 00 SE
Front Panel Mount Square Flange Receptacle with General Duty Backshell
Front Panel Mount Square Flange Receptacle without Backshell IPT 00 ASE...N0
IPT 00 ASE...N0
Front Panel Mount Square Flange Receptacle without Backshell
Front Panel Mount Square Flange Receptacle with Backshell, Cable Clamp and Bushing IPT 00 SE...SR
IPT 00 SE...SR
Front Panel Mount Square Flange Receptacle with Backshell, Cable Clamp and Bushing
Front Panel Mount Square Flange Receptacle with Shrink Boot Backshell IPT 00 GSE
IPT 00 GSE
Front Panel Mount Square Flange Receptacle with Shrink Boot Backshell
Front Panel Mount Square Flange Receptacle with Backshell for EMI Shield Termination and Shrink Boot IPT 00 MSE
IPT 00 MSE
Front Panel Mount Square Flange Receptacle with Backshell for EMI Shield Termination and Shrink Boot
In-Line Cable Connector with Backshell IPT 01 ASE
IPT 01 ASE
In-Line Cable Connector with Backshell
In-Line Cable Connector with General Duty Backshell IPT 01 SE
IPT 01 SE
In-Line Cable Connector with General Duty Backshell
In-Line Cable Connector without Backshell IPT 01 ASE...N0
IPT 01 ASE...N0
In-Line Cable Connector without Backshell
In-Line Cable Connector with Backshell, Cable Clamp and Bushing IPT 01 SE...SR
IPT 01 SE...SR
In-Line Cable Connector with Backshell, Cable Clamp and Bushing
In-Line Cable Connector with Shrink Boot Backshell IPT 01 GSE
IPT 01 GSE
In-Line Cable Connector with Shrink Boot Backshell
In-Line Cable Connector with Backshell for EMI Shield Termination and Shrink Boot IPT 01 MSE
IPT 01 MSE
In-Line Cable Connector with Backshell for EMI Shield Termination and Shrink Boot
Box Mounting Square Flange Receptacle IPT 02 SE
IPT 02 SE
Box Mounting Square Flange Receptacle
Through Bulkhead Receptacle IPT 02 PP
IPT 02 PP
Through Bulkhead Receptacle
Straight Plug Connector with Backshell IPT 06 ASE
IPT 06 ASE
Straight Plug Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included)
Straight Plug Connector with General Duty Backshell IPT 06 SE
IPT 06 SE
Straight Plug Connector with General Duty Backshell
Straight Plug Connector without Backshell IPT 06 ASE...N0
IPT 06 ASE...N0
Straight Plug Connector without Backshell
Straight Plug Connector with Backshell, Cable Clamp and Bushing IPT 06 SE...SR
IPT 06 SE...SR
Straight Plug Connector with Backshell, Cable Clamp and Bushing
Straight Plug Connector with Shrink Boot Backshell IPT 06 GSE
IPT 06 GSE
Straight Plug Connector with Shrink Boot Backshell
Straight Plug Connector with Backshell for EMI Shield Termination and Heat Shrink Boot IPT 06 MSE
IPT 06 MSE
Straight Plug Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot
Jam Nut Receptacle with General Duty Backshell IPT 07 SE
IPT 07 SE
Jam Nut Receptacle with General Duty Backshell
Jam Nut Receptacle Connector and Backshell with Cable Clamp and Bushing IPT 07 SE...SR
IPT 07 SE...SR
Jam Nut Receptacle Connector and Backshell with Cable Clamp and Bushing
Jam Nut Receptacle with Shrink Boot Backshell IPT 07 GSE
IPT 07 GSE
Jam Nut Receptacle with Shrink Boot Backshell
Jam Nut Receptacle with Backshell for EMI Shield Termination and Shrink Boot IPT 07 MSE
IPT 07 MSE
Jam Nut Receptacle with Backshell for EMI Shield Termination and Shrink Boot
90° Plug Connector with Backshell for EMI Shield Termination and Shrink Boot IPT 08 MSE
IPT 08 MSE
90° Plug Connector with Backshell for EMI Shield Termination and Shrink Boot
IPT Series General Duty Solder and Crimp Contact Bayonet Connector

IPT Series

General Duty Solder and Crimp Contact MIL-DTL-26482 Series I Bayonet Connector

An Economical Connector Solution for General Electronics, Industrial Controls, Instrumentation and Military Vehicles

Harsh Application Environments

The Glenair Series IPT Bayonet-Lock Signal Connector is ideally suited for all interconnect applications that require a general-duty connector equipped with solder cup contacts and one-piece rubber insert. The bayonet coupling mechanism provides fast and easy mating, especially when the connector is situated in an awkward or hard to reach location. The connector's high resistance to vibration and shock provides foolproof performance in even the most rigorous application environments. Environmental protection up to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as machine tools and factory automation. Supplied solder cup contacts are gold-plated over nickel. Optional crimp contacts are available, however the Glenair IPT SE series, with its industry standard rear-release crimp contacts and retention clip mechanism is better suited for all high-performance applications that require crimp contacts. Sealing members in the IPT series are made from resilient neoprene rubber. The standard insert material is synthetic rubber. There are 40 different size 12, size 16 and size 20 insert arrangements and nine shell sizes.

Intermateability

The Series IPT Connector is interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 Series I and/or qualified to VG 95328, including VEAM VPT, Amphenol PT, Amphenol Limited 62GB, and ITT Cannon KPT.

  • Solder Cup Version with Optional Crimp Contacts
  • Resilient Environmental Inserts
  • Fast, Easy Bayonet Coupling
  • 40 Power and Signal Insert Arrangements
  • All Shell Styles: Plug, Square Flange, Jam-Nut, etc.
  • High Shock and Vibration Resistance
  • Pin Counts from 2 to 61; Size #12, #16 and #20 Contacts
  • Audible and Visual Coupling Indicators
  • Keyed Polarization

General Reference

Contact Arrangements

Wall Mounting Receptacle with Backshell, IPT 00 A
IPT 00 A
Wall Mounting Receptacle with Backshell
Wall Mounting Receptacle without Backshell, IPT 00 A...N0
IPT 00 A...N0
Wall Mounting Receptacle without Backshell
Wall Mounting Receptacle with PG Threaded Backshell, IPT 00 A...PG_ _
IPT 00 A...PG_ _
Wall Mounting Receptacle with PG Threaded Backshell
Wall Mounting Receptacle with Backshell and PG Cable Gland, IPT 00 A...PH_ _
IPT 00 A...PH_ _
Wall Mounting Receptacle with Backshell and PG Cable Gland
Wall Mounting Receptacle with PHM Backshell and Sleeves to Accommodate Various Cable Sizes IPT 00 A...PHM_ _
IPT 00 A...PHM_ _
Wall Mounting Receptacle with PHM Backshell and Sleeves to Accommodate Various Cable Sizes
Wall Mounting Receptacle with Backshell, Bushing and Cable Clamp, IPT 00 A...SR
IPT 00 A...SR
Wall Mounting Receptacle with Backshell, Bushing and Cable Clamp
Wall Mounting Receptacle with General Duty Backshell IPT 00 E
IPT 00 E
Wall Mounting Receptacle with General Duty Backshell
Wall Mounting Receptacle with Backshell, Cable Clamp and Bushing IPT 00 E...SR
IPT 00 E...SR
Wall Mounting Receptacle with Backshell, Cable Clamp and Bushing
Wall Mounting Receptacle with Shrink Boot Backshell IPT 00 G
IPT 00 G
Wall Mounting Receptacle with Shrink Boot Backshell
Wall Mounting Receptacle with Long Backshell and Cable Clamp IPT 00 J
IPT 00 J
Wall Mounting Receptacle with Long Backshell and Cable Clamp
Wall Mounting Receptacle with Backshell for EMI Shield Termination and Shrink Boot IPT 00 M
IPT 00 M
Wall Mounting Receptacle with Backshell for EMI Shield Termination and Shrink Boot
Wall Mounting Receptacle with Long Backshell, Metal Sleeve and Gland Seal IPT 00 W
IPT 00 W
Wall Mounting Receptacle with Long Backshell, Metal Sleeve and Gland Seal
In-Line Cable Connector with General Duty Backshell, IPT 01 A
IPT 01 A
In-Line Cable Connector with General Duty Backshell
IPT 01 A...N0
IPT 01 A...N0
In-Line Cable Connector without Backshell
In-Line Cable Connector with PG Threaded Backshell, IPT 01 A...PG_ _
IPT 01 A...PG_ _
In-Line Cable Connector with PG Threaded Backshell
In-Line Cable Connector with Backshell and Plastic PG Cable Gland, IPT 01 A...PH_ _
IPT 01 A...PH_ _
In-Line Cable Connector with Backshell and Plastic PG Cable Gland
In-Line Cable Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes, IPT 01 A...PHM_ _
IPT 01 A...PHM_ _
In-Line Cable Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes
In-Line Cable Connector with Backshell, Cable Clamp and Bushing, IPT 01 A...SR
IPT 01 A...SR
In-Line Cable Connector with Backshell, Cable Clamp and Bushing
In-Line Cable Connector with General Duty Backshell, IPT 01 E
IPT 01 E
In-Line Cable Connector with General Duty Backshell
In-Line Cable Connector with Backshell, Cable Clamp and Bushing, IPT 01 E...SR
IPT 01 E...SR
In-Line Cable Connector with Backshell, Cable Clamp and Bushing
In-Line Cable Connector with Shrink Boot Backshell, IPT 01 G
IPT 01 G
In-Line Cable Connector with Shrink Boot Backshell
In-Line Cable Connector with Backshell, Cable Clamp and Sleeve, IPT 01 J
IPT 01 J
In-Line Cable Connector with Backshell, Cable Clamp and Sleeve
In-Line Cable Connector with Backshell for EMI Shield Termination and Shrink Boot, IPT 01 M
IPT 01 M
In-Line Cable Connector with Backshell for EMI Shield Termination and Shrink Boot
In-Line Cable Connector with Long Backshell, Metal Sleeve and Gland Seal, IPT 01 W
IPT 01 W
In-Line Cable Connector with Long Backshell, Metal Sleeve and Gland Seal
Through Bulkhead Receptacle, IPT 02 PP
IPT 02 PP
Through Bulkhead Receptacle
Box Mounting Receptacle, IPT 02 A and IPT 02 E
IPT 02 A and IPT 02 E
Box Mounting Receptacle
Box Mounting Receptacle with Printed Circuit Board Terminations, IPT 02 Y
IPT 02 Y
Box Mounting Receptacle with Printed Circuit Board Terminations
Straight Plug Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included), IPT 06 A
IPT 06 A
Straight Plug Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included)
Straight Plug Connector with Accessory Threads, IPT 06 A...N0
IPT 06 A...N0
Straight Plug Connector with Accessory Threads
Straight Plug Connector with Accessory Threads and Arctic Coupling Nut, IPT 06 A... AT
IPT 06 A... AT
Straight Plug Connector with Accessory Threads and Arctic Coupling Nut
Straight Plug Connector with PG Threaded Backshell, IPT 06 A...PG_ _
IPT 06 A...PG_ _
Straight Plug Connector with PG Threaded Backshell
Straight Plug Connector with Backshell and PG Cable Gland, IPT 06 A...PH_ _
IPT 06 A...PH_ _
Straight Plug Connector with Backshell and PG Cable Gland
Straight Plug Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes, IPT 06 A...PHM_ _
IPT 06 A...PHM_ _
Straight Plug Connector with PHM Backshell and Sleeves to Accommodate Various Cable Sizes
Straight Plug Connector with Backshell for EMI Shield Termination, IPT 06 A...PHM_ _EMI67
IPT 06 A...PHM_ _EMI67
Straight Plug Connector with Backshell for EMI Shield Termination
Straight Plug Connector with Backshell, Cable Clamp and Bushing, IPT 06 A...SR
IPT 06 A...SR
Straight Plug Connector with Backshell, Cable Clamp and Bushing
Straight Plug Connector with General Duty Backshell, IPT 06 E
IPT 06 E
Straight Plug Connector with General Duty Backshell
Straight Plug Connector with PG Threaded Backshell, IPT 06 E...PG_ _
IPT 06 E...PG_ _
Straight Plug Connector with PG Threaded Backshell
Straight Plug Connector with Backshell, Cable Clamp and Bushing, IPT 06 E...SR
IPT 06 E...SR
Straight Plug Connector with Backshell, Cable Clamp and Bushing
Straight Plug Connector with Backshell for Heat Shrink Boot, IPT 06 G
IPT 06 G
Straight Plug Connector with Backshell for Heat Shrink Boot
Straight Plug Connector with Long Backshell, Metal Sleeve, Cable Sealing Gland, and Cable Clamp, IPT 06 J
IPT 06 J
Straight Plug Connector with Long Backshell, Metal Sleeve, Cable Sealing Gland, and Cable Clamp
Straight Plug Connector with Long Backshell and Cable Sealing Gland, IPT 06 W
IPT 06 W
Straight Plug Connector with Long Backshell and Cable Sealing Gland
Straight Plug Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot, IPT 06 M
IPT 06 M
Straight Plug Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot
Rear Box Mount Jam Nut Receptacle Connector, IPT 07 A
IPT 07 A
Rear Box Mount Jam Nut Receptacle Connector
Rear Panel Mount Jam Nut Receptacle Connector with Backshell, IPT 07 E
IPT 07 E
Rear Panel Mount Jam Nut Receptacle Connector with Backshell
Rear Panel Mount Jam Nut Receptacle Connector and Backshell with Cable Clamp and Bushing IPT 07 E...SR
IPT 07 E...SR
Rear Panel Mount Jam Nut Receptacle Connector and Backshell with Cable Clamp and Bushing
Rear Box Mount Jam Nut Receptacle with Printed Circuit Board Contacts IPT 07 Y
IPT 07 Y
Rear Box Mount Jam Nut Receptacle with Printed Circuit Board Contacts
Rear Box Mount Jam Nut Receptacle with Standoff and Printed Circuit Board Contacts IPT 071 YK
IPT 071 YK
Rear Box Mount Jam Nut Receptacle with Standoff and Printed Circuit Board Contacts
Plug Connector with 90° Backshell Suitable for MS3057 Cable Clamp IPT 08 AM
IPT 08 AM
Plug Connector with 90° Backshell Suitable for MS3057 Cable Clamp
Plug Connector with 90° PHM Backshell and Sleeves to Accommodate Various Cable Sizes IPT 08 A...PHM_ _
IPT 08 A...PHM_ _
Plug Connector with 90° PHM Backshell and Sleeves to Accommodate Various Cable Sizes
Plug Connector with 90° Backshell with MS3057-A Cable Clamp IPT 08 EM
IPT 08 EM
Plug Connector with 90° Backshell with MS3057-A Cable Clamp
Plug Connector with 90° Backshell for Shield Termination and Shrink Boot IPT 08 M
IPT 08 M
Plug Connector with 90° Backshell for Shield Termination and Shrink Boot
Panel Plug Connector IPT 26 A
IPT 26 A
Panel Plug Connector
IPT and IPT-SE Series Connector Accessories and Tools

Connector Accessories and Tools

IPT and IPT-SE Series

Reference

Cable Clamp IT 3057-A
IT 3057-A
Cable Clamp
 
Cable Clamp IT 3057-C
IT 3057-C
Cable Clamp
 
Neoprene Sleeve IT 3420 and IT 3420-A
IT 3420 and IT 3420-A
Neoprene Sleeve
 
Protective Plug Covers IPT 3180-C and IPT 3180-CF
IPT 3180-C and IPT 3180-CF
Protective Plug Covers
Protective Plug Cover Without Chain IPT 3180-SC
IPT 3180-SC
Protective Plug Cover Without Chain
Protective Receptacle Covers IPT 3181-C and IPT 3181-CF
IPT 3181-C and IPT 3181-CF
Protective Receptacle Covers
Protective Jam Nut Receptacle Covers IPT 3181-N and IPT 3181-NF
IPT 3181-N and IPT 3181-NF
Protective Jam Nut Receptacle Covers
Protective Receptacle Cover Without Chain IPT 3181-SC
IPT 3181-SC
Protective Receptacle Cover Without Chain
Protective Receptacle and Plug Plastic Caps IT 90376-R and IT 90376-Y
IT 90376-R and IT 90376-Y
Protective Receptacle and Plug Plastic Caps
Dummy Stowage Receptacles IPT 3115 and IPT 3115A
IPT 3115 and IPT 3115A
Dummy Stowage Receptacles
Square Flange Panel Mount Receptacle Sealing Gaskets 10-101949 and 10-101949-S
10-101949 and 10-101949-S
Square Flange Panel Mount
Receptacle Sealing Gaskets
Sealing Plug for Wire Sealing Grommet
Sealing Plug
For Wire Sealing Grommet
IPT Crimp Tools for Pin and Socket Contacts
IPT Series Tools
IPT Crimp Tools
Pin and Socket Contacts
IPT-SE Crimp Tools for Pin and Socket Contacts
IPT SE Series Tools
IPT-SE Crimp Tools
Pin and Socket Contacts