HiPer-D® Connectors and Accessories

HiPer-D® Connectors and Accessories

High-Performance M24308 Intermateable D-Sub Connectors

Series 28

The Glenair Series 28 HiPer-D® connector is intermateable and intermountable with standard M24308 type D-Subs, and meets the need for improved performance in hostile environments. Unlike standard M24308 connectors with stamped steel shells, the HiPer-D® is precision-machined from aluminum or stainless steel. The dielectric inserts are made with thermoset epoxy for improved resistance to chemicals and are capable of withstanding 200°C continuous operating temperature. Aerospace-grade fluorosilicone grommets and face seals provide watertight sealing. Integrated grounding fingers provide superior electromagnetic compatibility. Best of all, the HiPer-D® is available in every standard and high-density M24308 layout as well as combo layouts integrating power and shielded contacts. Like all Glenair high-performance solutions, HiPer-D® is stocked for immediate same-day shipment.

HiPer-D Introduction and Technical Reference

Product Features

Cutaway Views

Download the complete catalog:
HiPer-D® Connectors and Accessories [ 40 MB pdf ]
HiPer-D® Standard and High Density Connectors

HiPer-D® Standard and High Density Connectors

Crimp and PC tail environmental connectors with standard density #20 contacts and high density #22 contacts
Section B
HiPer-D® Combo Connectors

HiPer-D® Combo Connectors

Crimp and PC tail environmental connectors with #20 and #8 contacts for signal, power and RF applications
Section C
Hi-Speed HiPer-D® Connectors

Hi-Speed HiPer-D® Connectors

Crimp contact non-environmental connectors with #8 contacts ideally suited for high speed data transmision
Section D
HiPer-D® Contacts and Tools

HiPer-D® Contacts and Tools

Signal contacts, power contacts, coaxial contacts, crimp tools, insertion/extraction tools
Section E
HiPer-D® Backshells and Accessories

HiPer-D® Backshells and Accessories

EMI backshells, environmental backshells, protective covers, Sav-Con® connector savers, gender changers, hardware kits, and heatshrink boots
Section F
HiPer-D® Panel Cutouts and Printed Circuit Board Footprints

HiPer-D® Panel Cutouts and Printed Circuit Board Footprints

Panel mounting dimensions and PC board mounting hole patterns for vertical, right angle signal and combo connectors
Section G