Hi-Speed HiPer-D® M24308 Connectors for Ethernet and other High Bandwidth Protocols

Hi-Speed HiPer-D® M24308 Connectors for Ethernet and other High Bandwidth Protocols

MIL-DTL-24308 intermateable advanced-performance crimp contact non-environmental connectors with #8 contacts ideally suited for high-speed data transmission

Contacts include coax, twinax, quadrax and our 10G El Ochito® or SpeedMaster™ contacts

The Hi-Speed HiPer-D® connector features a one-piece rugged machined aluminum shell and two to five size 8 coax, twinax, quadrax or Ochito (octaxial) contacts. Hi-Speed HiPer-D connectors are nonenvironmental.

Reference and Technical Data

SpeedMaster™ 10G


280-082P
Pin connector with size #8 coax, twinax, quadrax and Ochito (octaxial) contacts, 280-082 P

Pin connector with size #8 coax, twinax, quadrax and Ochito (octaxial) contacts

280-083S
Socket connector with for size 8 coax, twinax, quadrax and Ochito (octaxial) contacts, 280-083 S

Socket connector with for size 8 coax, twinax, quadrax and Ochito (octaxial) contacts

280-101M
280-098F
280-101M and 280-098F

2 or 4 Cavity In-Line Connectors, SpeedMaster™ 10G

280-102M
280-099F
280-102M and 280-099F

2 or 4 Cavity Rear Panel Mount Connectors, SpeedMaster™ 10G

280-103M
280-100F
280-103M and 280-100F

2 or 4 Cavity Float Mount Connectors, SpeedMaster™ 10G