MIL-DTL-26500 Type Glass-Sealed Hermetic Receptacles — Legacy Connector Designs Superseded by MIL-DTL-83723

MIL-DTL-26500 Type Glass-Sealed Hermetic Receptacles — Legacy Connector Designs Superseded by MIL-DTL-83723

Glenair MIL-DTL-26500 Type Hermetic connectors provide sealed feed-through capability for legacy aerospace systems and remain in service where backward compatibility with existing equipment is required. The series is available in both threaded and bayonet-coupling configurations and is offered in either passivated stainless steel or fused-tin–coated stainless steel shells. A glass-to-metal seal is fused directly into the shell, supporting a verified leak rate of 1 × 10⁻⁷ cc/sec helium in accordance with the MIL-DTL-26500 specification.

The connector line supports 2 to 61 circuits across a range of MIL-STD-1554 insert arrangements. Fluorosilicone interfacial and peripheral seals provide compatible mating with the corresponding plug connectors. Nickel-iron Alloy 52 contacts, available in sizes 12, 16, and 20 depending on the insert selection, offer stable performance across temperature and vibration environments. Standard rear termination options include solder cup and eyelet styles, with additional variants available for thermocouple circuits, flex-print terminations, and similar application-specific needs.

MIL-DTL-26500 Type Hermetic Technical Reference Information


230-036
MS27034H*B*** Type Solder Flange Mount, Bayonet Coupling, 230-036

MS27034H*B*** Type Solder Flange Mount, Bayonet Coupling

230-038
MS27034H*T** Type Solder Flange Mount, Threaded Coupling, 230-038

MS27034H*T** Type Solder Flange Mount, Threaded Coupling

230-039
MS24265H*B* Type Jam-Nut Mount, Bayonet Coupling, 230-039

MS24265H*B* Type Jam-Nut Mount, Bayonet Coupling

230-040
MS24265*T*** Type Jam-Nut Mount, Threaded Coupling, 230-040

MS24265*T*** Type Jam-Nut Mount, Threaded Coupling

230-041
MS24264**B*** Type Square Flange Mount, Bayonet Coupling, 230-041

MS24264**B*** Type Square Flange Mount, Bayonet Coupling

230-045
MS24264 Type Square Flange Mount, Threaded Coupling, 230-045

MS24264 Type Square Flange Mount, Threaded Coupling