GT Pure Gas Tube Assemblies

Series 83 GT Pure Gas Tube Assemblies

Turnkey, High-Pressure, Pure-Gas Contact and Tubing Assemblies for Mission-Critical Applications

Series 83

Glenair Series 83 high pressure pure gas tube assemblies are designed for use in a wide variety of commercial aerospace and defense applications, including the cooling of infrared detectors, missile-seekers, and other pneumatic actuation and deployment systems such as infrared super coolers, sealed boxes, gas purge/chargers, cryogenics or any gas transfer system.

The precision gas contacts are designed for direct incorporation into MS type multi-pin cylindrical connectors, Glenair ultra-miniature conectors, as well as customer bespoke/non-standard designs. The high-pressure assemblies are suitable for use in pneumatic cooling systems—especially Joule-Thompson (JT) cryogenic systems—or other applications that require connectorized, separable components.

Pure Air/Nitrogen Cooling Systems

Download the complete catalog:
GT Pure Gas Tube Assemblies [ 2 MB pdf ]
Pure-Gas Tubing Assemblies - Manufacturing Capabilities

Pure-Gas Tubing Assemblies

Manufacturing Capabilities
831-001

831-001

GT Gas Tube Assemblies for MIL-DTL-38999 Series I, III and IV Connectors
831-002

831-002

GT Gas Tube Assemblies for MIL-DTL-38999 Series II, Glenair Series 79 and Series 80