The Series 79 Micro-Crimp family of rectangular connectors is a high-performance replacement choice for legacy M24308 D-Sub connectors. The Series 79 features crimp, rear-release size #23 contacts on .075 inch (1.9 mm) spacing. Next-generation Series 791 adds dual-lobe polarization, scoop-proof shells, and integrated EMI grounding fingers. Series 792 is purpose-designed for 10G Ethernet, USB 3.0, HDMI, SATA, and DisplayPort high-speed applications.