MIL-DTL-83513 Type Micro-D Filter Connectors

MIL-DTL-83513 Type Micro-D Filter Connectors

For Land, Sea, and Space Applications where Guaranteed Performance is an Absolute Mission Requirement

Glenair Filter Micro-D connectors are low-pass filters, transmitting DC and low frequency signals while attenuating unwanted high frequency noise. These connectors are available with C filter elements or Pi filters. The filter substrates are constructed with a ceramic planar capacitor array.

Glenair Filter Micro-D's meet the demanding performance requirements of MILDTL-83513, except for a reduction in the dielectric withstanding voltage rating to 250 volts DC (higher voltages available on request). The TwistPin contact system assures superior performance in the most demanding applications. Glenair offers the broadest selection of high-availability catalog Micro-D filter connectors, including standard density, high density, mixed power and signal, and more.

Reference


240-030
Micro-D Filter Connectors Solder Cup 240-030

Micro-D Filter Connectors
Solder Cup

240-031
PCB Micro-D Filter Connectors Vertical Mount 240-031

PCB Micro-D Filter Connectors
Vertical Mount

240-032
Pre-Wired Micro-D Filter Connectors 240-032

Pre-Wired Micro-D Filter Connectors
Insulated Wire

240-033
Micro-D Pin-Socket In-Line Filter Adapters 240-033

Micro-D Pin-Socket In-Line Filter Adapters

240-034
PCB Micro-D Filter Connectors Right Angle 240-034

PCB Micro-D Filter Connectors
Right Angle

240-075
Rear Panel Mount Micro-D Filter Connectors 240-075

Rear Panel Mount Micro-D Filter Connectors
Solder Cup

240-076
Rear Panel Mount PCB Micro-D Filter Connectors 240-076

Rear Panel Mount PCB Micro-D Filter Connectors
Vertical Mount Style

240-077
Rear Panel Mount Micro-D Filter Connectors 240-077

Rear Panel Mount Micro-D Filter Connectors
Insulated Wire

240-078
Rear Panel Mount Micro-D Filter Connectors 240-078

Rear Panel Mount Micro-D Filter Connectors
Condensed Board Right Angle Type

247-379
Edge Board Micro-D Filter Connector 247-379

Edge Board Micro-D Filter Connector

2470-1048
Combo Micro-D Filter Connector 2470-1048

Combo Micro-D Filter Connector for Power Applications

249-EMITS-MICRO
EMITS EMI Troubleshooter Micro-D Edition 249-EMITS-MICRO

EMITS EMI Troubleshooter
Micro-D Edition