Series 79 Micro-Crimp Filter Connectors

Series 79 Micro-Crimp Filter Connectors

The Micro Miniature Rectangular with Advanced Environmental Performance — Now Available in EMI/EMP Filter Class

Series 79

The Glenair Series 79 Micro-Crimp is the rectangular version of our high-density and ultralightweight Series 80 Mighty Mouse circular. Like the Mighty Mouse, the Series 79 Micro-Crimp offers crimp, PCB, fiber optic, power, shielded, as well as pneumatic contact arrangements. Precision-machined aluminum shells are sealed to IP67. High density #23 contact arrangements are set on .076" centers and are available in over 30 tooled arrangements from 5 — 102 contacts. Integrated ground spring provides improved EMC performance. New EMI/EMP filter class connectors are available in 35 — 240,000 pF capacitance in both C and Pi architectures. All configurations are environmentally sealed for rugged applications including military aerospace.

Reference


240-790-028
Series 79 Filtered Receptacle 240-790-028

Series 79 Filtered Receptacle
Rear Panel Mount with Straight PC Tails

240-790-029
Series 79 Filtered Plug 240-790-029

Series 79 Filtered Plug
Rear Panel Mount with Straight PC Tails

240-790-043
Series 79 Filtered Receptacle 240-790-043

Series 79 Filtered Receptacle
Vertical PCB Mount with Straight PC Tails

240-790-044
Series 79 Filtered Plug 240-790-044

Series 79 Filtered Plug
Vertical PCB Mount with Straight PC Tails

240-790-028P
240-790-043P
Straight PCB Connectors Receptacle PCB Hole Patterns 240-790-028P and 240-790-043P

Straight PCB Connectors
Receptacle PCB Hole Patterns

240-790-029S
240-790-044S
Straight PCB Connectors Plug PCB Hole Patterns 240-790-029S and 240-790-044S

Straight PCB Connectors
Plug PCB Hole Patterns

240-790-069
Series 79 Filtered Cable Receptacle 240-790-069

Series 79 Filtered Cable Receptacle
With Solder Cup Termination

240-790-070
Series 79 Filtered Cable Plug 240-790-070

Series 79 Filtered Cable Plug
With Solder Cup Termination

240-790-071
Series 79 Filtered Receptacle 240-790-071

Series 79 Filtered Receptacle
Rear Panel Mount with Solder Cup Termination

240-790-072
Series 79 Filtered Plug 240-790-072

Series 79 Filtered Plug
Rear Panel Mount with Solder Cup Termination