MIL-DTL-24308 Type D-Subminiature and HiPer-D EMI/RFI Filter Connectors

MIL-DTL-24308 Type D-Subminiature and HiPer-D Filter Connectors

MIL-DTL-24308 Intermateable Filter Connectors with Advanced Environmental/Shielding Performance

The Glenair Series 28 HiPer-D connector is intermateable and intermountable with standard M24308 type D-Subs, and meets the need for improved performance in hostile environments. Unlike standard M24308 connectors with stamped steel shells, the HiPer-D is precision-machined from aluminum or stainless steel. The dielectric inserts are made with thermoset epoxy for improved resistance to chemicals and are capable of withstanding 200°C continuous operating temperature. Aerospace-grade fluorosilicone grommets and face seals provide watertight sealing. Integrated grounding fingers provide superior electromagnetic compatibility. Best of all, the HiPer-D is available in every standard and high-density M24308 layout as well as combo layouts integrating power and shielded contacts. Like all Glenair high-performance solutions, HiPer-D is stocked for immediate same-day shipment.

Reference


240-021
D-Subminiature Filter Connector 240-021

D-Subminiature Filter Connector
Solder Cup / Straight PCB Contacts

240-066
D-Subminiature Filter Connector 240-066

D-Subminiature Filter Connector
Right Angle PCB Contacts

240-051
D-Subminiature Filter Adapter 240-051

D-Subminiature Filter Adapter

240-083
HiPer-D Filter Connector 240-083

HiPer-D Filter Connector with Crimp Removable Contacts

2470-1112
Combo-D Filtered Plug Connector 2470-1112

Combo-D Filtered Plug Connector

249-EMITS-DSUB
EMITS EMI Troubleshooter D-Sub Edition 249-EMITS-DSUB

EMITS EMI Troubleshooter
D-Sub Edition