Series 806 Mil-Aero Micro Miniature Circular Fiber Optics

Series 806 Mil-Aero Micro Miniature Circular Fiber Optics

The ultimate harsh-environment micro miniature butt-joint type fiber optic connection system. Series 806 Mil-Aero meets all of the harshest SWAMP-zone aerospace requirements at half the size and weight of D38999.

Innovative fiber optic / electrical connector design meets key performance benchmarks for harsh vibration, shock, and environmental settings in rigid conformance with MIL-DTL-38999 Series III — but at nearly half the size and weight.

About Series 806 Mil-Aero Fiber Optic

Glenair is the ruggedized harsh-environment fiber optic connector market leader. We manufacture and supply mil-qualified termini for use in MIL-DTL-38999 Series III type connectors including Glenair SuperNine, ARINC 801, and Glenair High Density (GHD). The Series 806 Mil-Aero is our highest density connector series built IAW D38999 Series III specifications—including vibration, shock, and high-altitude immersion. In fact, the Series 806 conforms to every MIL-DTL-38999 Series III standard requirement, but does so in a micro miniature reduced size and weight format, which now includes fiber optic configurations with sizes 16 and 20HD pin and socket termini. These ultra high density fiber optic termini are snap-in, rear release designs featuring precision ceramic ferrules and alignment sleeves for accurate fiber alignment. Typical insertion loss 0.5 dB. Fits 50/125 and 62.5/125 multimode and 9/125 singlemode fiber. Connectors are available with accessory thread or band shield termination porch for easy termination of optical media Kevlar strength member or EMI shielding (hybrid applications).

  • Next-generation small form factor aerospace-grade circular connector
  • High density #20HD fiber termini arrangements
  • Designed for harsh application environments such as military and commercial aircraft
  • Outstanding environmental, electrical, optical, and mechanical performance
  • Integrated anti-decoupling technology
  • High performance ceramic ferrule rear-release termini design

Reference


Factory-Terminated Series 806 Fiber Optic Cable Assemblies

Factory-Terminated Series 806 Fiber Optic Cable Assemblies

Glenair is able to supply turnkey fiber optic cable assemblies for both environmental applications as well as non-jacketed harnesses for use inside the box. Rugged Series 806 Mil-Aero with size 20 HD fiber optic termini are a significant size and weight savings compared to conventional D38999 or other standards. Please consult the factory for design assistance and quoting.

181-134
181-135
Size 20HD Fiber Optic Termini, 181-134 and 181-135

Size 20HD Fiber Optic Termini

181-145
181-146
Size 16 Fiber Optic Termini, 181-145 and 181-146

Size 16 Fiber Optic Termini

680-120
680-116
680-120 #20HD Dummy Sealing Plug and 680-116 #16 Dummy Sealing Plug

#20HD Dummy Sealing Plug
#16 Dummy Sealing Plug

806-012
Cable Plug, 806-012

Cable Plug

806-019
In-Line Receptacle, 806-019

In-Line Receptacle

806-020
Jam Nut Receptacle, 806-020

Jam Nut Receptacle

806-013
Square Flange Receptacle, 806-013

Square Flange Receptacle

440V*213
F/O Banding Backshell for Hybrid Copper/Fiber Applications, 440V*213

F/O Banding Backshell for Hybrid Copper/Fiber Applications

337V*014
Self-Locking Convoluted Tubing Adapter, Composite, 337V*014

Self-Locking Convoluted Tubing Adapter, Composite