MIL-PRF-28876 qualified shipboard fiber optic connectors, termini, backshells, and assemblies. In-stock, high-availability, Nxxavy-approved fiber optics plus SeaKing high-pressure open-face, Pierside, and NGCON next-gen systems.
NAVSEA and commercial oil & gas industry qualified topside and subsea connectors. MIL-PRF-28876 and MIL-PRF-29504 /14 and /15 Navy F/O systems. Glenair signature SeaKing high-pressure, open-face subsea fiber optics. NGCON next-generation fiber optic system.
About Shipboard and Oil & Gas Fiber Optics
Qualified MIL-PRF-29504/14 and /15 termini and MIL-PRF-28876 connectors and backshells are ready for deployment in shipboard and submarine applications. NGCON MIL-PRF-62466 is a new rear-release fiber optic system designed for naval and airframe applications. SeaKing is a harsh-environment underwater 10K PSI open-face fiber optic system.
- M28876 connectors qualified to the complete requirements of MIL-PRF-28876
- All shell sizes and insert arrangements, including 2, 4, 6, 8, 18 and 31 channel layouts
- Qualified MIL-PRF-29504/14 and /15 pin and socket termini and /03 dummy terminus
- Glenair signature SeaKing underwater fiber optic connectors for oil & gas applications
- MIL-PRF-64266 (NGCON) next-generation shipboard / aerospace fiber optics
Reference
- Overview: NAVSEA and Underwater Oil & Gas Industry Fiber Optic Interconnect Systems
- Product Selection Guide
Product Datasheets
- Fiber Optic Connection System / MIL-PRF-28876
- Fiber Optic Connection System / Next-Generation High-Density
NAVSEA-Qualified MIL-PRF-28876 Connectors and M29504/14 and /15 Termini
Qualified and Glenair Commercial MIL-PRF-28876 Fiber Optic Connectors and MIL-PRF-29504 Termini — Navy Approved, In Stock, and Ready For Immediate Shipment
- Connectors qualified to the complete requirements of MIL-PRF-28876
- 2, 4, 6, 8, 18 and 31 channel layouts
- Backshells in straight, 45° and 90° configurations
- Corrosion-resistant and environmentally sealed
- Qualified mil-prf-29504/14 and /15 pin and socket termini and /03 dummy terminus
- Connectors, backshells and protective covers available for immediate, same-day shipment
Next-Generation High-Density NGCON Sea and Air Fiber Optic Connection System
The Glenair Next Generation MIL-PRF-64266 (NGCON) fiber optic connection system is a high-performance solution for air, sea, and space applications. Developed with the NGCON design consortium, the system combines proven technology from standard MIL-PRF-28876 and MIL-DTL-38999 Series III designs with new innovations including rear-release genderless contacts, high-density packaging, and removable alignment sleeve retainers (ASR).
- M28876 Double-start ACME mating threads, D38999 Sr. III style rear accessory threads
- Multimode and singlemode capable
- Rear-release genderless termini, IAW M29504
- 1.25 mm diameter ceramic ferrules and alignment sleeves
- Environmental O-ring sealing on terminus
- Receptacles compatible with M28876 panel cutouts
- Anti-decoupling (ratchet) mechanism on plug connector
- Keyed connectors and termini available for singlemode APC
![]() |
181-043
|
181-078
|
|
![]() |
180-118 (06)
|
![]() |
180-118 ASR
|
![]() |
180-118 (H7)
|
![]() |
180-118 (08)
|
![]() |
189-115
|
![]() |
189-116
|
Pierside Fiber Optic Connection System IAW NAVSEA 737971 and 737972
Pierside fiber optic interconnects built IAW NAVSEA 737971 and 737972 are part of a mission-critical ship-to-shore datalink system that ensures ships returning to port can immediately access and network to shore-based command, control, and information systems. The rugged, hermaphroditic construction ensures fast and easy installation. Stock cable lengths may be daisy-chained together to meet unique pierside requirements.
- Fully compliant and tested IAW NAVSEA 737971 and 737972
- Full-spectrum series: connectors, termini, cables, and hermaphroditic protective covers
- Versatile hermaphroditic connector design with easy plug and receptacle reconfiguration
- NAVSEA-qualified M29504/14 and /15 pin and socket termini
- Singlemode and multimode and hybrid
![]() |
180-156
|
![]() |
180-156 (16)
|
![]() |
180-157 (08) and 180-157 (13)
|
![]() |
180-158 (08) and 180-158 (13)
|
SeaKing™ Fiber Optic 10K PSI Open-Face Pressure Rated Fiber Optic Connectors, Cables and Jumpers
Data-intensive applications such as towed array sonar systems, well logging and monitoring equipment, digital seismic streamers, as well as magnetic flux leakage and ultrasonic inspection sensors used in intelligent pipeline inspection are ideally suited for ruggedized high-pressure fiber optics. Fiber optic interconnect systems deliver ultra high data bandwidth, immunity from RFI and other forms of electromagnetic interference, as well as reduced size and weight compared to high-speed copper.
- Overmolded and PBOF butt-joint assemblies
- Full hydrostatic qualification test report available
- Wide range of fiber and hybrid fiber/electric layouts
- Singlemode and multimode
- <1.0db per mated connection data loss for singlemode
FA09648
|
|
![]() |
FA09649
|
![]() |
FA09650
|
![]() |
FA09781
|