Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance Packaging

Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance Packaging

The ARINC 801 genderless size #16 rear-release termini for ARINC 801 and other industry-standard connector packages. Ultra-low dB loss ARINC solution with removable alignment sleeve retainer for easy maintenance.

ARINC 801 is a keyed genderless fiber optic terminus used in a broad range of aerospace connector packages including ARINC 801, ARINC 600, and other circular and rectangular series. The Glenair solution includes features from our "Better than QPL" SuperNine® connector with improved axial alignment, vibration and shock resistance, and low dB loss performance. Loose structure and tight structure cable types are supported.

About ARINC 801

ARINC 801 is an industry-standard terminus design for use in various form-factor aerospace connectors. Terminus features include Ø1.25mm precision zirconia ceramic ferrules and alignment sleeves, as well as a keyed body for angle polished (APC) end face termination. Connector features include removable alignment sleeve retainer and guide pins. Glenair offers singlemode (UPC and APC) as well as multimode (PC ) options with familiar LC ferrule type termination. Terminus configurations available for use with loose and tight structure cable. A complete range of insert arrangements from 2 to 32 channels are available in accordance with ARINC 801. Glenair can provide connector packaging in virtually any supported format from ARINC 600 to EN4644. Our catalog solution utilizes our "Better than QPL" MIL-DTL-38999 Series III type SuperNine® connector features (i.e. anti-decoupling and key polarization options).

  • Keyed, genderless terminus design eliminates pin and socket complexity and supports both PC and APC applications
  • Rear-release size #16 termini (1.25mm ferrule)
  • Singlemode (1310 and 1550 nm) as well as multimode (850 and 1300 nm)
  • Mechanical and environmental performance in accordance with ARINC 801

Reference

Product Datasheet

Related Catalogs


181-076
Genderless Keyed Termini per ARINC 801, 181-076

Genderless Keyed Termini per ARINC 801

181-128-1
Dummy Terminus Fiber Optic Sealing Plug, 181-128-1

Dummy Terminus Fiber Optic Sealing Plug

180-159 ASR
Alignment Sleeve Retainer, 180-159 ASR

Alignment Sleeve Retainer

FASC801
"Sav-Con" Connector Saver, FASC801

"Sav-Con" Connector Saver

180-159 (06)
180-159 (G6)
180-159 (06) Plug (Standard), 180-159 (G6) Plug with EMI/RFI/Ground Spring

Plug (Standard)
Plug with EMI/RFI/Ground Spring

180-159 (05)
In-Line Receptacle, 180-159 (05)

In-Line Receptacle

180-159 (08)
Jam Nut Receptacle, 180-159 (08)

Jam Nut Receptacle

180-159 (H7)
Wall Mount Receptacle, Round Holes, 180-159 (H7)

Wall Mount Receptacle, Round Holes

180-159 (S7)
Wall Mount Receptacle, Slotted Holes, 180-159 (S7)

Wall Mount Receptacle, Slotted Holes

180-159 (T7)
180-159 (CM)
180-159 (T7) Wall Mount Receptacle with Threaded Holes, 180-159 (CM) Wall Mount Receptacle with Metric Clinch Nuts

Wall Mount Receptacle with Threaded Holes
Wall Mount Receptacle with Metric Clinch Nuts

180-179
Jam Nut Mount Receptacle, .250 Inch Max Panel Thickness, 180-179

Jam Nut Mount Receptacle, .250 Inch Max Panel Thickness