High-Speed Shielded Size #8 Contacts and Jumpers for 40 Gb Ethernet, SuperSpeed USB, HDMI, SATA, and DisplayPort
Series 857Series 963
For Series 23 SuperNine®, Series 80 Mighty Mouse, Series 28 HiPer-D®, Series 79, ARINC 600, and EPXB Connectors
High speed, harsh environment El Ochito® octaxial contacts save size and weight. Suitable for aircraft avionics, weapons systems, satellites, radars, communications equipment and other aerospace/defense gear, El Ochito® contacts are optimized for 40G Ethernet, SuperSpeed USB and other multi-gigabit datalink protocols including HDMI, DisplayPort and SATA. Available discrete contacts and jumper assemblies are readily incorporated into Glenair aerospace-grade circular and rectangular connectors.
40GbE, SuperSpeed USB, and multi-gigabit shielded pairs
Crimp shield termination and threaded (serviceable) shield termination contact types
Turnkey single-ended and point-to-point jumpers
Snap-in, rear release
Environmentally sealed and shielded
Aerospace-grade performance
El Ochito® contacts are intended for harsh environment military and aerospace data networks. El Ochito® contacts provide up to 50% total weight savings and 20 times faster data rates compared to legacy quadrax-based solutions. These contacts have eight crimp signal pins housed in a machined, gold plated outer contact. El Ochito® octaxial contacts are available in three versions: El Ochito® White for 40GbE Ethernet, El Ochito® Blue for SuperSpeed USB, and El Ochito® Red for multigigabit 100 ohm protocols such as HDMI and SATA.
El Ochito® contacts are compatible with industry standard ARINC 600, EPXB and MIL-DTL-38999 connectors. Contact series is also optimized for Series 816, Series 792 Micro-Crimp Rectangular, Series 23 SuperNine®, micro miniature Series 806 Mil-Aero, and nano miniature circular SuperFly Datalink.
Glenair PALS Approved Interconnect Technologies reduce assembly process-time and skilled labor requirements in EWIS applications.
963-003-26 S/UTP 26 AWG cable delivers 10 Gigabit ethernet performance and is small, lightweight and flexible. Twisted pairs are separated by a fluoropolymer spline for reduced crosstalk and attenuation. This 200° C rated cable is Skydrol resistant, RoHS compliant and meets FAA FAR Parts 23 and 25 Appendix F flammability requirements. Meets TIA-568B Cat 6A performance up to 188 feet/ 57 meters.
963-033-26 S/FTP 26 AWG cable has an individual foil shield around each data pair for reduced crosstalk and attenuation. This high data rate Ethernet cable features a unique cable jacket material and high-density construction that significantly reduces weight and diameter. Meets ANSI/TIA 568-C.2 Cat 6A requirement up to 213 feet/65 meters. Qualified to SAE AS6070/5 and /6.
963-003-24 S/UTP 24 AWG cable delivers 10 Gigabit ethernet performance and is small, lightweight, and flexible. Twisted pairs are separated by a fluoropolymer spline for reduced crosstalk and attenuation. This 200° C rated cable is Skydrol resistant, RoHS compliant and meets FAA FAR Parts 23 and 25 Appendix F flammability requirements. Rugged, FEP translucent jacket withstands abrasion and chemicals. Exceeds ANSI/TIA-568-C.2 Cat 6A Channel Requirements. Performance up to 246 feet/ 75 meters.
963-033-24 S/FTP 24 AWG cable has an individual foil shield around each data pair for reduced crosstalk and attenuation. This high data rate Ethernet cable features a unique cable jacket material and high-density construction that significantly reduces weight and diameter. Meets TIA 568-C.2 Cat 6A requirement up to 262 feet/80 meters. Qualified to SAE AS6070/5 and /6.
963-037-24 S/UTP 24 AWG cable is specially designed for airborne 10 Gigabit Ethernet applications. Twisted pairs are separated by a fluoropolymer spline for reduced crosstalk and attenuation. This 200°C rated cable is Skydrol resistant, RoHS compliant and meets FAA FAR Parts 23 and 25 Appendix F flammability requirements. Laser-markable white PTFE jacket withstands abrasion and chemicals. Meets ANSI/TIA-568-C.2 Cat 6A performance up to 246 feet/75 meters.
963-132-26 S/FTP 26 AWG (19/38) cable with foil wrapped data pairs for reduced crosstalk and attenuation. Cable features a unique cable jacket material and high-density construction to reduce weight and diameter. Meets TIA-568-2.D Cat 8 requirements up to 59 ft (18 m). REACH and RoHS compliant.
963-135-26 S/FTP 26 AWG (19/38) cable has an individual foil shield around each data pair for reduced crosstalk and attenuation. This high data rate Cat 8 Ethernet cable features a FEP jacket. Meets TIA-568-C.2 Cat 8 channel requirements up to 65 ft (20 m). Complies with RoHS (Directive 2002/95/EC).
963-132-24 S/FTP 24 AWG (19/36) cable with foil wrapped data pairs for reduced crosstalk and attenuation. Cable features a unique cable jacket material and high-density construction to reduce weight and diameter. Meets TIA-568-2.D Cat 8 requirements up to 72.2 ft (22 m). REACH and RoHS compliant.
963-118 90 ohm commercial-grade cable features PVC jacket. SuperSpeed data pairs feature low dielectric constant foamed PE insulation. Each SuperSpeed pair has an aluminized polyester shield. Overall shield is aluminum foil and aluminum wire braid.
963-110 High performance, high temperature cable delivers dependable signal integrity over longer cable lengths. Fluoropolymer jacket can be laser-marked. Low-skew SuperSpeed data pairs have individual braid shields.
963-120-1 Duralectric Lite 963-120-2 Polyurethane LSZH 963-120-3 FEP Jacket For use with El Ochito red contacts. S/FTP 26 AWG cable has foil shield around each data pair for reduced crosstalk and attenuation. High data rate cable jacket is available in 3 material types including Duralectric Lite, polyurethane and FEP. The high-density construction significantly reduces weight and diameter. Meets HDMI 2.0 and DisplayPort 1.2 up to 5 meters.
963-127-1 Duralectric Lite 963-127-2 Polyurethane LSZH 963-127-3 FEP Jacket For use with El Ochito red contacts. S/FTP 26 AWG cable has a foil shield around each data pair for reduced crosstalk and attenuation. High data rate cable jacket is available in 3 material types including Duralectric Lite, poly-urethane LSZH and FEP. The high-density construction significantly reduces weight and diameter. Meets HDMI 2.0 and DisplayPort 1.2 up to 5 meters.
963-122-1 Duralectric Lite 963-122-2 Polyurethane LSZH 963-122-3 FEP Jacket S/FTP aerospace grade 26 AWG cable has an individual foil shield around each data pair for reduced crosstalk and attenuation. This high-speed cable features three cable jacket material options. High-density construction significantly reduces weight and diameter.
963-033-26 S/FTP 26 AWG cable has an individual foil shield around each data pair for reduced crosstalk and attenuation. This high data rate Ethernet cable features a unique cable jacket material and high-density construction that significantly reduces weight and diameter. Meets ANSI/TIA 568-C.2 Cat 6A requirement up to 213 feet/65 meters. Qualified to SAE AS6070/5 and /6.
Launch controlled-impedance signals with El Ochito® transition adapters. Supplied as unassembled kit with (8) inner contacts, inner and outer insulators, bushing, outer body, crimp ferrule and mounting block. Terminate inner contacts and cable shield with crimp tools sold separately. Attach mounting block to circuit board with #0-80 screws and 059-0007-1 threaded inserts, sold separately.
El Ochito Assembly Kit 600-280 incorporates all the tools necessary to terminate El Ochito red, blue, and white contacts. Kit includes portable protective case with cutout foam for tool protection and ease of transportation. Order by corresponding connector series kit number (SuperNine, ARINC, Series 792, 280, 801, 805, 806, and 816).
770-074 non-lipped, zero halogen heat shrink boot without eyelet. Shrink boot is adhesive lined for use with Type 2 El Ochito contacts. Provides environmental sealing and strain relief support. Pre-coated with W1 zero halogen/hot melt adhesive rated for use up to 125°C. To be used in place of a grommet follower for Type II assemblies.
777-046 AutoShrink D Size #8 Contact Follower with Pre-Installed Boot is a labor-saving shrink-boot solution for environmental protection of El Ochito Type I contacts. Designed for rugged weathering, UV and ozone-resistant performance, Glenair Autoshrink offers improved sealing for non-uniform wall jackets. Built from Glenair Duralectric D material, the Autoshrink contact follower is fully hydrophobic and resistant to caustic chemicals and solvents. Easy-action spiral hold-out and large cold shrink ratio makes for fast installation and durable, split-resistant performance.
El Ochito® Connector Backshells
Backshells listed here are specially designed to fit over size 8 data contacts and their grommet followers and accommodate the appropriate bend radius for the cables they are used with.
Adapter Code H This accessory fits these connectors: MIL-DTL-38999 Series III and Series IV
Adapter Code V This accessory fits Glenair Series 806 and 816 Mil-Aero Connectors
Self-locking. Extra clearance for #8 contacts. 320*030 extender backshell fits Glenair's MIL-DTL-38999 Series III and IV, and Series 806 and 816 Mil-Aero connectors. Extender provides extra clearance for #8 coax, twinax, quadrax and El Ochito octaxial contacts with sealing boots. Back end of extender is identical to connector back end. Attach cable clamp or backshell to extender. Should only be used in conjunction with a saddle bar strain relief. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Aluminum or stainless steel with silicone O-ring. Straight, 45°, and 90°.
620*S090 Strain Relief Cable Clamp Backshell
Self-locking. Full radius saddles. Extra clearance for #8 sealing boots. Extended frame saddle clamp fits MIL-DTL-38999 Series III and IV, and Series 806 and 816 Mil-Aero. Clamp has enlarged inside diameter and longer frame to provide clearance for size 8 coax/twinax/quadrax/octaxial contacts with sealing boots. Extra clearance helps prevent contact splay and damage. Full radius saddle bars have self-locking SST clinch nuts. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration.
440*S232 EMI/RFI Cable Clamp Backshell with Banding Platform
Strain relief cable clamp adapter. Self-locking. Threaded coupling adapter with anti-decoupling ratchet prevents loosening under vibration. Accommodates MIL-DTL-38999 Series III and IV, and Series 806 and 816 Mil-Aero connectors with size #8 contacts and cable sealing boots. Aluminum or stainless steel.
443*042 EMI/RFI Cable Clamp and Band-in-a-Can Banding Platform
Prevents splaying of size 8 twinax, quadrax and El Ochito octaxial contacts. Environmental. "Band-in-a-Can" shield termination. Saddle clamp. 443*042 banding backshell fits Glenair MIL-DTL-38999 Series III and IV, and Series 806 and 816 Mil-Aero connectors. Backshell has increased clearance for sealing boots used with size 8 contacts. 45° and 90° profiles have large radius elbows for minimized bending of data cables. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Terminate cable braid shield with band strap (optional). Environmentally sealed with O-rings. Aluminum or stainless steel. Saddle clamp hardware is passivated SST. Silicone O-rings and grommet. Aluminum version has thermoplastic detent spring, stainless steel version has stainless steel detent spring.
El Ochito Assembly Instructions Selection Guide
Loading...
El Ochito Compatibility and Assembly Instruction Selection Guide