Series 793 Dual-Bay Micro-Crimp Rectangular Connectors

Series 793 Dual-Bay Connector

The Series 793 connector is a high reliability aerospace-grade rectangular connector with two inserts for up to 204 contacts. The 973 connector saves size and weight compared to legacy rack-and-panel types. The tight-tolerance scoop-proof shell and recessed contacts guarantee accurate alignment and trouble-free service. Contact sizes are #23, #16, #12, and #8 in eight insert arrangements.

Reference


Horizontal Plugs – Socket Contacts

793-001
793-001 Panel Mount, Crimp Contacts

Plug, Rear Panel Mount
Crimp Contacts

793-006
793-006 Panel Mount, Straight PCB Tails

Plug, Rear Panel Mount
Straight PCB Tails

793-009
793-009 Panel Mount, 90 Degree PCB Tails

Plug, Rear Panel Mount
90° PCB Tails

793-016
793-016 Cable Mount, Crimp Contacts

Plug, Cable Mount
Crimp Contacts

Horizontal Receptacles – Pin Contacts

793-002
793-002 Panel Mount, Crimp Contacts

Receptacle, Panel Mount
Crimp Contacts

793-007
793-007 Panel Mount, Straight PCB Tails

Receptacle, Panel Mount
Straight PCB Tails

793-008
793-008 Panel Mount, 90 Degree PCB Tails

Receptacle, Panel Mount
90° PCB Tails

793-017
793-017 Cable Mount, Crimp Contacts

Receptacle, Cable Mount
Crimp Contacts

Vertical Plugs – Socket Contacts

793-003
793-003 Panel Mount, Crimp Contacts

Plug Panel Mount
Vertical Crimp Contacts

793-011
793-011 Panel Mount, Straight PCB Tails

Plug Panel Mount
Vertical Straight PCB Tails

793-018
793-018 Cable Mount, Crimp Contacts

Plug Cable Mount
Vertical Crimp Contacts

Vertical Receptacles – Pin Contacts

793-004
793-004 Panel Mount, Crimp Contacts

Receptacle Panel Mount
Vertical Crimp Contacts

793-012
793-012 Panel Mount, Straight PCB Tails

Receptacle Panel Mount
Vertical Straight PCB Tails

793-019
793-019 Cable Mount, Crimp Contacts

Receptacle Cable Mount
Vertical Crimp Contacts