Series 791 Scoop-Proof Micro-Crimp Rectangular Connectors

Series 791 Scoop-Proof Connector

Series 791 connector features ruggedized interface with scoop-proof shell and recessed pin contacts. Crimp or PC tail. M39029-type contacts. Panel mounting styles have O-ring. 42 insert arrangements with up to 153 size #23 contacts. EMI protected with ground spring.

Reference


Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Cable Receptacles – Pin Contacts

791-001
791-001 Cable Receptacle, Backshell Groove

Cable Receptacle, Backshell Groove
Crimp, Rear-Release

791-002
791-002 Cable Receptacle, Banding Platform

Cable Receptacle with Banding Platform
Crimp, Rear-Release

Cable Plugs – Socket Contacts

791-003
791-003 Cable Plug, Backshell Groove

Cable Plug, Backshell Groove
Crimp, Rear-Release

791-004
791-004 Cable Plug, Banding Platform

Cable Plug with Banding Platform
Crimp, Rear-Release

Panel Receptacles – Pin Contacts

791-019
791-019 Panel Receptacle

Panel Receptacle
Crimp, Rear-Release
Pin Contacts

791-017
791-017 Panel Receptacle, Float Mount

Panel Receptacle, Float Mount
Crimp, Rear-Release
Pin Contacts

791-069
791-069 Panel Receptacle, Hermetic

Panel Receptacle, Hermetic
Solder Cup or PC Tail
Pin Contacts

Panel Plugs – Socket Contacts

791-020
791-020 Panel Plug

Panel Plug
Crimp, Rear-Release
Socket Contacts

791-018
791-018 Panel Plug, Float Mount

Panel Plug, Float Mount
Crimp, Rear-Release
Socket Contacts

PCB Connectors

791-013
791-013 PCB Receptacle, Straight PC Tails

PCB Receptacle
Straight PCB Termination
Pin Contacts

791-032
791-032 PCB Receptacle, 90 Degree PC Tails

PCB Receptacle
90° PCB Termination
Pin Contacts

791-014
791-014 PCB Plug, Straight PC Tails

PCB Plug
Straight PCB Termination
Socket Contacts

791-016
791-016 PCB Plug, 90 Degree PC Tails

PCB Plug
90° PCB Termination
Socket Contacts

Panel Mount PCB Connectors

791-021
791-021 Panel Mount PCB Receptacle, Straight PC Tails

Panel Receptacle
Straight PCB Termination
Rear Panel Mount
Pin Contacts

791-011
791-011 Panel Mount PCB Receptacle, 90 Degree PC Tails

Panel Receptacle
90° PCB Termination
Rear Panel Mount
Pin Contacts

791-033
791-033 Panel Mount PCB Plug, Straight PC Tails

Panel Plug
Straight PCB Termination
Rear Panel Mount
Socket Contacts

791-012
791-012 Panel Mount PCB Plug, 90 Degree PC Tails

Panel Plug
90° PCB Termination
Rear Panel Mount
Socket Contacts

Filtered Connectors

240-791-001
240-791-001 Cable Receptacle, Solder Cup, Filtered

Cable Receptacle, Filtered
Solder Cup Termination
Pin Contacts

240-791-003
240-791-003 Cable Plug, Solder Cup, Filtered

Cable Plug, Filtered
Solder Cup Termination
Socket Contacts

240-791-005
240-791-005 Panel Receptacle, Solder Cup, Filtered

Panel Receptacle, Filtered
Solder Cup Termination
Pin Contacts

240-791-007
240-791-007 Panel Plug, Solder Cup, Filtered

Panel Plug, Filtered
Solder Cup Termination
Socket Contacts