Mil-Aero Grade Rectangular Connectors
The Series 790 is a lightweight, high-performance aerospace-grade rectangular with the highest ratio of contacts-to-connector packaging in the Series 79 family. The 790 combines a modified M83513-type Micro-D shell with M39029-type contacts. Dozens of mixed signal/power/coax arrangements provide the ultimate in versatility for a wide range of applications, with improved EMI shielding and environmental protection.
Reference
Related Catalogs
PC Tail Termination Note
To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact factory.
Home > Series 79 Micro-Crimp Rectangular Connectors > Series 790 High-Density
Cable Receptacles – Pin Contacts
Cable Receptacle, Backshell Groove
Crimp, Rear-Release
Cable Receptacle, Banding Platform
Crimp, Rear-Release
Cable Receptacle, Solder Cup Contacts
Non-Environmental
Cable Plugs – Socket Contacts
Cable Plug, Backshell Groove
Crimp, Rear-Release
Cable Plug, Banding Platform
Crimp, Rear-Release
Cable Plug, Solder Cup Contacts
Non-Environmental
Panel Receptacles – Pin Contacts
Panel Receptacle
Crimp, Rear-Release
Float Mount Receptacle, Blind Mate
Crimp, Rear-Release
Panel Receptacle, Hermetic
O-Ring Panel Seal
Panel Plugs – Socket Contacts
Panel Plug
Crimp, Rear-Release
Panel Plug, Float Mount Blind Mate
Crimp, Rear-Release
Panel Plug, Lightweight Hermetic
Aluminum Shell Hermetic
Solder Cup Wire Termination
PCB Connectors
PCB Receptacle
Straight PCB Termination
Pin Contacts
PCB Receptacle
90° PCB Termination
Pin Contacts
PCB Plug
Straight PCB Termination
Socket Contacts
PCB Plug
90° PCB Termination
Socket Contacts
Panel Mount PCB Connectors
Panel Receptacle
Straight PCB Termination
Rear Panel Mount
Pin Contacts
Panel Receptacle
90° PCB Termination
Rear Panel Mount
Pin Contacts
Panel Plug
Straight PCB Termination
Rear Panel Mount
Socket Contactss
Panel Plug
90° PCB Termination
Rear Panel Mount
Socket Contactss
Filtered Connectors
Cable Receptacle, Filtered
Solder Cup Termination
Pin Contacts
Cable Plug, Filtered
Solder Cup Termination
Socket Contacts
Panel Receptacle, Filtered
Solder Cup Termination
Pin Contacts
Panel Plug, Filtered
Solder Cup Termination
Socket Contacts
Panel Receptacle, Filtered
Straight PCB Termination
Rear Panel Mount
Pin Contacts
Panel Plug, Filtered
Straight PCB Termination
Rear Panel Mount
Socket Contacts