High-Performance Helical Polymer-Core Convoluted Tubing and Fittings

High-Performance Helical Polymer-Core Convoluted Tubing and Fittings

Series 74

Glenair Series 74 High-Performance Helical Polymer-Core Convoluted Tubing provides a lightweight, durable enclosure for interconnect wiring, with backshells, transitions and a wide range of high-performance convoluted tubing types with and without EMI/RFI braiding and jacketing.

Do-It-Yourself Fittings are the best choice when ease of assembly and installation is a requirement, when prototyping wire-routing systems, or when running convoluted tubing in unpredictable lengths.

Prefer a Turnkey Solution? Factory terminated assemblies offer weight reduction and size savings, as well as highly durable tamper-proof crimp fittings.

Reference

Shield Effectiveness of Series 74 Tubing

Factory Terminated Series 74 Assemblies

Product Datasheet


120-100
120-100

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AS81914

121-101
121-101

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AS81914 with External Braid

121-100
121-100

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AS81914 with External Braid and Jacket

121-102
121-102

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AS81914 with 2 External Braids

121-103
121-103

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AS81914 with 2 External Braids and Jacket

123-100
123-100

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AS81914 with Environmental Jacket

121-195
121-195

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AS81914 with One or Two Internal Braids

713-355
713-355

Hat Trick System
Environmental Self-Locking Metal Backshell with Band Termination for Series 74 Helical Convoluted Tubing

713-359
713-359

Hat Trick System
Environmental Metal Bulkhead Fitting with Band Termination for Series 74 Helical Convoluted Tubing

713-377
713-377

Hat Trick System
Environmental Self-Locking Composite Backshell with Band Termination for Series 74 Helical Convoluted Tubing

713-378
713-378

Hat Trick System
Environmental Composite Bulkhead Fitting with Band Termination for Series 74 Helical Convoluted Tubing

713-394
713-394

Hat Trick System
Environmental Self-Locking Metal Backshell with Drop-In and Band Termination for Series 74 Helical Convoluted Tubing

713-380
713-380

Hat Trick System
Y Transition for Direct Attachment of Series 74 Helical Convoluted Tubing

713-381
713-381

Hat Trick System
T Transition for Direct Attachment of Series 74 Helical Convoluted Tubing

711-150
711-150

Internal Braid System
Environmental Self-Locking Metal Backshell for Series 74 Helical Convoluted Tubing with Internal Braid

711-149
711-149

Internal Braid System
Environmental Metal Bulkhead Fitting with Shrink Boot Groove for Series 74 Helical Convoluted Tubing

711-148
711-148

Internal Braid System
Conduit to Transition or End Fitting

712-879
712-879

AeroLite System - Metal
Convoluted Tubing to Connector Backshell for Series 74 Helical Convoluted Tubing

712-880
712-880

AeroLite System - Metal
Convoluted Tubing to Bulkhead Fitting for Series 74 Helical Convoluted Tubing

712-831
712-831

AeroLite System - Composite
Convoluted Tubing to Connector Backshell for Series 74 Helical Convoluted Tubing

712-848
712-848

AeroLite System - Composite
Convoluted Tubing to Bulkhead Feed-Thru Fitting for Series 74 Helical Convoluted Tubing

712-277
712-277

Heavy-Duty Ground Ring System
Backshell with Ground Ring Shield Termination for Series 74 Helical Convoluted Tubing

712-389
712-389

Heavy-Duty Ground Ring System
Bulkhead Fitting with Ground Ring
Shield Termination for Series 74 Helical Convoluted Tubing

712-380
712-380

Heavy-Duty Ground Ring System
Conduit to Transition or End Fitting Adapter with Ground Ring
Shield Termination for Series 74 Helical Convoluted Tubing

712-358
712-358

Heavy Duty System
Conduit to Conduit Splice Kit for Glenair Series 74 Convoluted Tubing

712-178
712-178

Hummer Nut System
Conduit to Connector Backshell for Standard or PEEK Series 74 Helical Convoluted Tubing

712-202
712-202

Hummer Nut System
Conduit to Bulkhead Fitting

712-379
712-379

Hummer Nut System
Conduit to Transition or End Fitting Backshell

712-419
712-419

Lightweight Composite Hummer-Nut System
Composite Backshell for Series 74 Helical Convoluted Tubing, Shielding Optional

712-475
712-475

Lightweight Composite Hummer-Nut System
Bulkhead Fitting, Environmental or Non-Environmental for Series 74 PEEK or Standard Tubing

Installation Procedures for Hummer Nut System
Installation Procedures for Hummer Nut System

Installation Procedures for Hummer Nut System

Installation Procedures for Heavy-Duty Ground Ring System
Installation Procedures for Heavy-Duty Ground Ring System

Installation Procedures for Heavy-Duty Ground Ring System