Flexible Metal-Core EMI/RFI Conduit and Fittings

Flexible Metal-Core EMI/RFI Conduit and Fittings

For Rugged EMI/RFI Applications

Series 75

Glenair Series 75 Metal-Core Conduit is a helically wound, continuous solder metal conduit, delivering the highest level of EMI/RFI shielding and crush-proof strength available for mission-critical interconnect wiring applications. Metal-core conduit is the material of choice for TEMPEST secure communications and intensive EMI/RFI environments, and is offered in brass, nickel/iron, or stainless steel. Specify braided shielding and jacketing for additional mechanical and environmental protection. State-of-the-art construction IAW MIL-C-13909/A-A-52240, MIL-PRF-24758A and MIL-DTL-28840.

Series 75 Do-It-Yourself Fittings are the best choice when ease of assembly and installation is a requirement, or when producing prototype wire-routing systems in unpredictable lengths. Glenair’s offerings include the compact, lightweight RP Plus family of backshells and fittings, plus heavy-duty environmental metal and weight-saving hybrid composite fittings built for rugged reliability in topside applications.

Prefer a Turnkey Solution? Factory terminated assemblies offer weight reduction and size savings, as well as highly durable tamper-proof fittings.

Reference

Series 75

Factory Terminated Series 75 Assemblies

Product Datasheet


750-190
750-190

Flexible Metal-Core EMI/RFI Conduit

750-191
750-191

Flexible Metal-Core EMI/RFI Conduit with External Braid

750-192
750-192

Flexible Metal-Core EMI/RFI Conduit with External Braid and Jacket

750-193
750-193

Flexible Metal-Core EMI/RFI Conduit with 2 External Braids

750-194
750-194

Flexible Metal-Core EMI/RFI Conduit with 2 External Braids and Jacket

750-195
750-195

Flexible Metal-Core EMI/RFI Conduit with 3 External Braids

750-196
750-196

Flexible Metal-Core EMI/RFI Conduit with 3 External Braids and Jacket

712-832
712-832

RP Plus System
Low-Profile, Self-Locking, Environmental Backshell with Shrink Boot Accomodation for Series 75 Metal-Core Conduit

712-849
712-849

RP Plus System
Low-Profile Bulkhead Fitting with Shrink Boot Accomodation for Series 75 Metal-Core Conduit

712-850
712-850

RP Plus System
Conduit to Transition or End Fitting Backshell for Series 75 Metal-Core Conduit

712-878
712-878

RP Plus Splice

712-834
712-834

Heavy-Duty Environmental System - Metal
Metal Self-Locking, Advanced EMI/Sealing Conduit to Connector
Backshell for Series 75 Metal-Core Conduit

712-836
712-836

Heavy-Duty Environmental System - Metal
Advanced EMI/Sealing Conduit to Bulkhead Fitting for Series 75 Metal-Core Conduit

712-835
712-835

Heavy-Duty Environmental System - Metal
Environmental Conduit to Transition or End Fitting Backshell for Series 75 Metal-Core Conduit

712-837
712-837

Heavy-Duty Environmental System - Metal
Advanced EMI/Sealing Conduit-to-Conduit Splice for Series 75 Metal-Core Conduit

712-843
712-843

Heavy-Duty Environmental System - Composite
Environmental, Self-Locking Conduit to Connector Backshell for Series 75 Metal-Core Conduit

712-845
712-845

Heavy-Duty Environmental System - Composite
Conduit-to-Bulkhead Fitting for Series 75 Metal-Core Conduit

712-844
712-844

Heavy-Duty Environmental System - Composite
Conduit to Transition or End Fitting Backshell for Series 75 Metal-Core Conduit

712-846
712-846

Heavy-Duty Environmental System - Composite
Conduit-to-Conduit Splice for Series 75 Metal-Core Conduit

712-386
712-386

Legacy MIL-C-24758 (Superseded)
Environmental EMI/RFI Conduit to Connector Backshell for Series 75 Metal-Core Conduit

712-188
712-188

Legacy MIL-C-24758 (Superseded)
Environmental EMI/RFI Bulkhead Fitting for Series 75 Metal-Core Conduit

712-387
712-387

Legacy MIL-C-24758 (Superseded)
Conduit to Transition or End Fitting Backshell for Jacketed and/or Shielded Series 75 Metal-Core Conduit

712-388
712-388

Legacy MIL-C-24758 (Superseded)
Environmental EMI/RFI Splice Fitting for Series 75 Metal-Core Conduit

Installation Procedures for Legacy MIL-C-24758 System
Installation Procedures for Legacy MIL-C-24758 System

Installation Procedures for Legacy MIL-C-24758 System

Conduit-to-Backshell Termination Instructions
Conduit-to-Backshell Termination Instructions

Conduit-to-Backshell Termination Instructions