Economical Annular Polymer-Core Convoluted Tubing and Fittings

Economical Annular Polymer-Core Convoluted Tubing and Fittings

Series 72

Glenair Series 72 Annular Polymer-Core Convoluted Tubing provides an economical, lightweight, durable enclosure for interconnect wiring, available in three flexible and versatile materials, with or without EMI/RFI braiding and jacketing.

Do-It-Yourself Fittings are the best choice when ease of assembly and installation is a requirement, when prototyping wire-routing systems, or when running annular tubing in unpredictable lengths.

Prefer a Turnkey Solution? Glenair can terminate point-to-point or complex multi-branch annular tubing assemblies to fit your specific application requirements.

Reference

Factory Terminated Series 72 Assemblies

Product Datasheet

Related Catalog


120-144
Annular Polymer-Core Convoluted Tubing 120-144

Annular Polymer-Core Convoluted Tubing

121-190
Annular Polymer-Core Convoluted Tubing with External Braid 121-190

Annular Polymer-Core Convoluted Tubing with External Braid

121-191
Annular Polymer-Core Convoluted Tubing with External Braid and Jacket 121-191

Annular Polymer-Core Convoluted Tubing with External Braid and Jacket

121-192
Annular Polymer-Core Convoluted Tubing with Double External Braid 121-192

Annular Polymer-Core Convoluted Tubing with Double External Braid

121-193
Annular Polymer-Core Convoluted Tubing with Double External Braid and Jacket 121-193

Annular Polymer-Core Convoluted Tubing with Double External Braid and Jacket

710-840
Sentry System EMI/Environmental, Convoluted Tubing to Connector Backshell, Metal for Series 72 Annular Convoluted Tubing 710-840

Sentry System EMI/Environmental
Convoluted Tubing to Connector Backshell, Metal for Series 72 Annular Convoluted Tubing

710-841
Sentry System EMI/Environmental, Convoluted Tubing to Transition Backshell, Metal for Series 72 Annular Convoluted Tubing 710-841

Sentry System EMI/Environmental
Convoluted Tubing to Transition Backshell, Metal for Series 72 Annular Convoluted Tubing

710-842
Sentry System EMI/Environmental, Metal Convoluted Tubing to Bulkhead Feed-Thru Adapter for Series 72 Annular Convoluted Tubing 710-842

Sentry System EMI/Environmental
Metal Convoluted Tubing to Bulkhead Feed-Thru Adapter for Series 72 Annular Convoluted Tubing

710-847
Sentry System Compact Environmental, Metal Convoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing 710-847

Sentry System Compact Environmental
Metal Convoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing

710-848
Sentry System Compact Enviromnental, Convoluted Tubing to Transition or End Fitting Backshell for Series 72 Annular Convoluted Tubing 710-848

Sentry System Compact Enviromnental
Convoluted Tubing to Transition or End Fitting Backshell for Series 72 Annular Convoluted Tubing

710-849
Sentry System Compact Environmental, Convoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing 710-849

Sentry System Compact Environmental
Convoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing

712-839
Guardian System - Metal, Convoluted Tubing to Connector Universal Backshell for Series 72 Annular Convoluted Tubing 712-839

Guardian System - Metal
Convoluted Tubing to Connector Universal Backshell for Series 72 Annular Convoluted Tubing

712-852
Guardian System - Metal, Convoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing 712-852

Guardian System - Metal
Convoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing

712-894
Guardian System - Metal, Convoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing 712-894

Guardian System - Metal
Convoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing

713-356
Guardian System - Composite, Convoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing 713-356

Guardian System - Composite
Convoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing

713-376
Guardian System - Composite, Convoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing 713-376

Guardian System - Composite
Convoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing

Installation Procedures for Sentry System
Installation Procedures for Sentry System (710-840, 710-841, 710-842, 710-847, 710-848, 710-849)

Installation Procedures for Sentry System

Installation Procedures for Guardian System
Installation Procedures for Guardian System (712-839, 712-852, 713-356, 713-376)

Installation Procedures for Guardian System