Innovative Wire Protection Solutions: Shielded and Jacketed

Composite Convoluted Tubing Systems

Convoluted Tubing Wire Protection Systems: Where Flexibility and Field Repairability Meet

Advanced EMI Shielded Wire Protection Systems for Shipboard, Aerospace, Electric Vehicle and Heavy Equipment Applications

Glenair's Series 74 Helical Convoluted Tubing Systems provide outstanding wire circuit and cable protection for applications that require advanced durability and flexibility compared to standard jacketed cables. The series 74 system features a broad selection of transition fittings and adapters for easy routing and incorporation of industry-standard connectors. Our PEEK™ polymers result in extremely rugged, lightweight enclosures for wiring systems deployed in harsh environment applications. Turnkey wired assemblies can be equipped with a broad range of fittings, jacketing and screening materials.

Reference


120-100
Series 74 Helical Convoluted Tubing Type A 120-100

Series 74 Convoluted Tubing Type A: Tubing Only

120-103
Series 74 Helical Convoluted Tubing Type B 120-103

Series 74 Convoluted Tubing Type B: Tubing with Dacron® Braid

121-100
Series 74 Helical Convoluted Tubing Type C 121-100

Series 74 Convoluted Tubing Type C: Tubing with External Shield and Jacket

121-101
Series 74 Helical Convoluted Tubing Type D 121-101

Series 74 Convoluted Tubing Type D: Tubing with Single External Shield

121-102
Series 74 Helical Convoluted Tubing Type E 121-102

Series 74 Convoluted Tubing Type E: Tubing with Two External Shields

121-103
Series 74 Helical Convoluted Tubing Type F 121-103

Series 74 Convoluted Tubing Type F: Tubing with Jacket and Two Shields

123-100
Series 74 Helical Convoluted Tubing Type G 123-100

Series 74 Convoluted Tubing Type G: Tubing with Jacket

377-041
Composite Fiber-Optic Conduit Backshell 377-041

Composite Fiber-Optic Conduit Backshell

710-318
Composite Split Junction Fitting T Configuration 710-318

Composite Split Junction Fitting "T" Configuration

710-319
Composite Split Junction Fitting Y Configuration 710-319

Composite Split Junction Fitting "Y" Configuration

710-320
Composite Split Junction Fitting Straight with 45 Degree Branch 710-320

Composite Split Junction Fitting Straight with 45° Branch

710-321
Composite Split Junction Fitting Plus Configuration 710-321

Composite Split Junction Fitting "+" Configuration

712S269
Composite Shrink Boot Conduit Fitting 712S269

Composite Shrink Boot Conduit Fitting for Series 74

712S270
Composite EMI/RFI Single Shield Termination Conduit Fitting 712S270

Composite EMI/RFI Single Shield Termination Conduit Fitting for Series 74

712S271
Composite Dual EMI/RFI Shield Termination Conduit Fitting 712S271

Composite Dual EMI/RFI Shield Termination Conduit Fitting for Series 74

712-419
Composite Conduit-to-Connector Adapter 712-419

Composite Conduit-to-Connector Adapter for Series 74