Saddle Clamp

Saddle Clamp

Series 62

General Purpose Saddle Clamps provide strain relief for jacketed cable. Saddle bars have tapped threads. Tighten saddle bars until the cable is secured.

Self-Locking Saddle Clamps are recommended for aircraft wiring harnesses with open wire bundles. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Full radius saddle bars have self-locking SST clinch nuts. Wrap wire bundle with tape or use rubber bushing. Tighten saddle bars until fully seated on clamp frame. Full radius saddles should be fully bottomed onto frame.

EMI Braid Socks feature a length of shield braid terminated to a nickel-plated brass EMI adapter. Aluminum, stainless steel or composite. Self-locking, suitable for high vibration environments.

Reference

Series 62 Saddle Clamps for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

620A*046
Saddle Clamp, General Purpose 620A*046

Saddle Clamp, General Purpose

620A*038
Saddle Clamp, Self-Locking 620A*038

Saddle Clamp, Self-Locking

620A*042
Saddle Clamp, Composite 620A*042

Saddle Clamp, Composite

319A*175
Saddle Clamp with EMI Braid Sock 319A*175

Saddle Clamp with EMI Braid Sock

319A*201
Saddle Clamp with EMI Braid Sock, Composite 319A*201

Saddle Clamp with EMI Braid Sock, Composite

Series 62 Saddle Clamps for AS50151 Solder Connectors

620-053A
620-053C
Saddle Clamp 620-053A 620-053C

Saddle Clamp

620-053H
Saddle Clamp 620-053H

Saddle Clamp

Series 62 Saddle Clamps for MIL-DTL-38999 Series I and II Connectors

620F*012
Saddle Clamp, General Purpose 620F*012

Saddle Clamp, General Purpose

620F*038
Saddle Clamp, Self-Locking 620F*038

Saddle Clamp, Self-Locking

620F*042
Saddle Clamp, Composite 620F*042

Saddle Clamp, Composite

319F*175
Saddle Clamp with EMI Braid Sock 319F*175

Saddle Clamp with EMI Braid Sock

319F*201
Saddle Clamp with EMI Braid Sock, Composite 319F*201

Saddle Clamp with EMI Braid Sock, Composite

Series 62 Saddle Clamps for MIL-DTL-38999 Series III and IV Connectors

620H*011
Saddle Clamp, General Purpose 620H*011

Saddle Clamp, General Purpose

620H*038
Saddle Clamp, Self-Locking 620H*038

Saddle Clamp, Self-Locking

620H*042
Saddle Clamp, Composite 620H*042

Saddle Clamp, Composite

319H*175
Saddle Clamp with EMI Braid Sock 319H*175

Saddle Clamp with EMI Braid Sock

319H*201
Saddle Clamp with EMI Braid Sock, Composite 319H*201

Saddle Clamp with EMI Braid Sock, Composite

620HS090
Saddle Clamp, Expanded Clearance for #8 Sealing Boots 620HS090

Saddle Clamp, Expanded Clearance for #8 Boots

Series 62 Saddle Clamps for Series 80 Mighty Mouse Connectors

620MS064
Saddle Clamp, General Purpose, Direct Coupling 620MS064

Saddle Clamp, Direct Coupling

620M*065
Saddle Clamp, General Purpose, Spin Coupling 620M*065

Saddle Clamp, Spin Coupling

620M*077
Saddle Clamp, Self-Locking 620M*077

Saddle Clamp, Self-Locking

620M*061
Saddle Clamp, Composite 620M*061

Saddle Clamp, Composite

319M*199
Saddle Clamp with EMI Braid Sock 319M*199

Saddle Clamp with EMI Braid Sock

620MS090
Saddle Clamp, Expanded Clearance for #8 Sealing Boots 620MS090

Saddle Clamp, Expanded Clearance for #8 Boots

Series 62 Saddle Clamps for Series 806 Mil/Aero Connectors

620V*080
Saddle Clamp, Self-Locking 620V*080

Saddle Clamp, Self-Locking

620V*081
Saddle Clamp, Composite 620V*081

Saddle Clamp, Composite

620VS090
Saddle Clamp, Expanded Clearance for #8 Sealing Boots 620VS090

Saddle Clamp, Expanded Clearance for #8 Boots

Series 62 Saddle Clamps for Series 970 PowerTrip® Connectors

620PS076
Saddle Clamp, Self-Locking 620PS076

Saddle Clamp, Self-Locking

Series 62 Saddle Clamps for MIL-DTL-28840 Connectors

620G*051
Saddle Clamp, General Purpose 620G*051

Saddle Clamp, General Purpose

Series 62 Saddle Clamps for MIL-DTL-26500 Connectors

620ES050
Saddle Clamp, Direct Coupling 620ES050

Saddle Clamp, Direct Coupling