Nut Plate

Nut Plate

Series 48

Series 48 Nut Plates are used to mount square flange connectors to panels and bulkheads. Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Available in three styles: 1/4 perimeter, 3/4 perimeter and full perimeter. The popular "C" shaped 3/4 perimeter plate can be slipped over the wire bundle just before installation. Two finishes are available: chem film (chromate conversion coating) or epoxy primer. Passivated stainless steel clinch nuts, T6061 aluminum alloy plate.

Reference

Series 48 Nut Plates for Mil Spec Circular Connectors

  • Composite
Composite Nut Plate, 481-001

481-001
Composite Nut Plate

  • Series 481
Composite Nut Plate for D38999 Series I, III, IV, 481-002

481-002
Composite Nut Plate for D38999 Series I, III, IV

  • Series 481
Composite Nut Plate for D38999 Series II, 481-003

481-003
Composite Nut Plate for D38999 Series II

  • Series 481
Composite Nut Plate, 481-004

481-004
Composite Nut Plate

  • Series 481

Series 48 Nut Plates for Mil Spec Circular Connectors

  • 6061 Aluminum Alloy Plate
Nut Plates for MIL-DTL-38999 Series I, III, and IV Connectors

Nut Plates for MIL-DTL-38999 Series I, III, and IV Connectors

M85049 nut plates fit MIL-DTL-38999 Series I, III, and IV connector receptacles with square flanges. Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Two finishes are available: chem film or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.

M85049/94, M85049/95, M85049/96

Nut Plates for M26482, M83723 Series III, M26500, M38999 Series II

Nut Plates for M26482, M83723 Series III, M26500, M38999 Series II

Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Two finishes are available: chem film (chromate conversion coating) or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.

M85049/94, M85049/95, M85049/96

Nut Plates for AS81703 Series 3 Connectors

Nut Plates for AS81703 Series 3 Connectors

M85049 nut plates fit AS81703 Series 3 connector receptacles with square flanges. Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Available in three styles: 1/4 perimeter, 3/4 perimeter and full perimeter. The popular "C" shaped 3/4 plates can be slipped over the wire bundle just before installation. Two finishes are available: chem film (chromate conversion coating) or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.

M85049/94, M85049/95, M85049/96

Nut Plates for MS3472, MIL-DTL-28840 and MIL-PRF-28876 Connectors

Nut Plates for MS3472, MIL-DTL-28840 and MIL-PRF-28876 Connectors

  • M85049/95 Nut Plates for Wide Flange MIL-DTL-26482 Series 2 MS3472 Connectors
    Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Two finishes are available: chem film (chromate conversion coating) or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.
  • 480-005 Nut Plates for MIL-DTL-28840 and MIL-PRF-28876 Connectors
    Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Three finishes are available: Type I chem film (Code E), Type 2 RoHS- compliant chem film (ER) or epoxy primer (EAP). Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.
480-003 Nut Plate For Series 806 Mil-Aero Connectors

480-003
Nut Plate For Series 806 Mil-Aero Connectors

Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Three finishes are available: Type I chem film (Code E), Type 2 RoHS- compliant chem film (ER) or epoxy primer (EAP). Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.

480-006 Nut Plate For Series 970 PowerTrip Connectors

480-006
Nut Plate For Series 970 PowerTrip Connectors

Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Three finishes are available: Type I chem film (Code E), Type 2 RoHS- compliant chem film (ER) or epoxy primer (EAP). Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.

809-199, 809-303 Nut Plates for Series 80 Mighty Mouse Connectors

809-199, 809-303
Nut Plates for Series 80 Mighty Mouse Connectors

Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Two finishes are available: chem film or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate.