Qwik-Ty®

Qwik-Ty®

Series 45

Series 45 Qwik-Ty strain reliefs have an arm with a recess for attaching a cable tie (not supplied). Economical and fast-to-assemble, Qwik-Ty adapters are a good choice for high-volume, non-environmental applications. Qwik-Ty's are available for standard mil spec circular connectors, Series 80 Mighty Mouse and Series 806 Mil-Aero connectors.

Qwik-Ty's are available in straight, 45° and 90° profiles. Options include silicone rubber pads and ground lugs. Self-locking coupling nuts protect against loosening under vibration.

Lightweight, corrosion-proof composite EMI Qwik-Ty's have an internal "drop in" EMI banding adapter for terminating shield braid.

Composite braid sock Quik-Ty's have a metal EMI adapter crimped to a user-specified length of shield braid. Braid choices include tinned or nickel-coated copper, along with lightweight, high strength AmberStrand® or ArmorLite® braid.

Reference


Qwik-Ty® Strain Reliefs for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

450A*001
Qwik-Ty Strain Relief 450A*001

Qwik-Ty Strain Relief

450A*043
Qwik-Ty Strain Relief, Self-Locking 450A*043

Qwik-Ty Strain Relief, Self-Locking

450A*029
Qwik-Ty Strain Relief, Composite 450A*029

Qwik-Ty Strain Relief, Composite

450A*030
Qwik-Ty Strain Relief, Composite, with Ground Lug 450A*030

Qwik-Ty Strain Relief, Composite, with Ground Lug

457A*044
Qwik-Ty Strain Relief, Composite, with EMI Band Adapter 457A*044

Qwik-Ty, Composite, with EMI Band Adapter

450A*047
Qwik-Ty Strain Relief, Composite, with Braid Sock 450A*047

Qwik-Ty, Composite, with Braid Sock

Qwik-Ty® Strain Reliefs for MIL-DTL-38999 Series I and II Connectors

450F*001
Qwik-Ty Strain Relief 450F*001

Qwik-Ty Strain Relief

450F*043
Qwik-Ty Strain Relief, Self-Locking 450F*043

Qwik-Ty Strain Relief, Self-Locking

450F*029
Qwik-Ty, Self-Locking, Composite 450F*029

Qwik-Ty, Self-Locking, Composite

450F*030
Qwik-Ty Strain Relief, Composite, with Ground Lug 450F*030

Qwik-Ty, Composite, with Ground Lug

457F*044
Qwik-Ty, Composite, with EMI Band Adapter 457F*044

Qwik-Ty, Composite, with EMI Band Adapter

450F*047
Qwik-Ty, Composite, with Braid Sock 450F*047

Qwik-Ty, Composite, with Braid Sock

Qwik-Ty® Strain Reliefs for MIL-DTL-38999 Series III and IV Connectors

450H*001
Qwik-Ty Strain Relief 450H*001

Qwik-Ty Strain Relief

450H*043
Qwik-Ty Strain Relief, Self-Locking 450H*043

Qwik-Ty Strain Relief, Self-Locking

450H*029
Qwik-Ty, Self-Locking, Composite 450H*029

Qwik-Ty, Self-Locking, Composite

450H*030
Qwik-Ty Strain Relief, Composite, with Ground Lug 450H*030

Qwik-Ty, Composite, with Ground Lug

457H*044
Qwik-Ty, Composite, with EMI Band Adapter 457H*044

Qwik-Ty, Composite, with EMI Band Adapter

450H*047
Qwik-Ty, Composite, with Braid Sock 450H*047

Qwik-Ty, Composite, with Braid Sock

Qwik-Ty® Strain Reliefs for MIL-DTL-26482 Series I Connectors

450D*001
Qwik-Ty Strain Relief 450D*001

Qwik-Ty Strain Relief

Qwik-Ty® Strain Reliefs for MIL-DTL-26500 Connectors

450E*001
Qwik-Ty Strain Relief 450E*001

Qwik-Ty Strain Relief

Qwik-Ty® Strain Reliefs for MIL-DTL-28840 Connectors

450G*001
Qwik-Ty Strain Relief 450G*001

Qwik-Ty Strain Relief

Qwik-Ty® Strain Reliefs for Series 80 Mighty Mouse Connectors

450M*001
Qwik-Ty, Spin Coupling 450M*001

Qwik-Ty, Spin Coupling

450M*050
Qwik-Ty Strain Relief, Composite, Series 805 450M*050

Qwik-Ty, Composite, Series 805

Qwik-Ty® Strain Reliefs for Series 806 Mil-Aero Connectors

457V*048
Qwik-Ty, Composite, with EMI Banding Adapter 457V*048

Qwik-Ty, Composite, with EMI Banding Adapter