TAG Ring® Backshell

TAG Ring® Backshell

Series 40

Series 40 TAG Ring® Backshells have multiple slots for terminating individual shields. Feed shield pigtails into slots in TAG Ring®, then thread nut or clamp onto slot legs to securely captivate braid. A gold-plated ground spring and PTFE friction washer provide consistent, low impedance grounding over a range of braid thicknesses. No special tools are needed for assembly.

Reference


Series 40 TAG Ring® Backshells for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

400A*001
TAG Ring Backshell 400A*001

TAG Ring® Backshell

400AS011
TAG Ring Backshell, Self-Locking, Straight Profile 400AS011

TAG Ring® Backshell, Self-Locking, Straight Profile

400AC011
TAG Ring Backshell, Self-Locking, 90 Degree Low Profile 400AC011

TAG Ring® Backshell, Self-Locking, 90° Low Profile

400AD011
TAG Ring Backshell, Self-Locking, 90 Degree Split 400AD011

TAG Ring® Backshell, Self-Locking, 90° Split

407A*037
TAG Ring Backshell, Banding, Shrink Boot 407A*037

TAG Ring® Backshell, Banding, Shrink Boot

407A*061
TAG Ring Composite Backshell, Banding, Shrink Boot 407A*061

TAG Ring® Composite Backshell, Banding, Shrink Boot

Series 40 TAG Ring® Backshells for MIL-DTL-38999 Series I and II Connectors

400F*001
TAG Ring Backshell 400F*001

TAG Ring® Backshell

400FS011
TAG Ring Backshell, Self-Locking, Straight Profile 400FS011

TAG Ring® Backshell, Self-Locking, Straight Profile

400FC011
TAG Ring Backshell, Self-Locking, Split, 90 Degree Low Profile 400FC011

TAG Ring® Backshell, Self-Locking, Split, 90° Low Profile

400FD011
TAG Ring Backshell, Self-Locking, Split, 90 Degree 400FD011

TAG Ring® Backshell, Self-Locking, Split, 90°

407F*037
TAG Ring Backshell, Banding, Shrink Boot 407F*037

TAG Ring® Backshell, Banding, Shrink Boot

407F*061
TAG Ring Composite Backshell, Banding, Shrink Boot 407F*061

TAG Ring® Composite Backshell, Banding, Shrink Boot

Series 40 TAG Ring® Backshells for MIL-DTL-38999 Series III and IV Connectors

400H*001
TAG Ring Backshell 400H*001

TAG Ring® Backshell

400HS011
TAG Ring Backshell, Self-Locking, Low Profile 400HS011

TAG Ring® Backshell, Self-Locking, Low Profile

400HC011
TAG Ring Backshell, Self-Locking, Split, 90 Degree Low Profile 400HC011

TAG Ring® Backshell, Self-Locking, Split, 90° Low Profile

400HD011
TAG Ring Backshell, Self-Locking, Split, 90 Degree 400HD011

TAG Ring® Backshell, Self-Locking, Split, 90°

407H*037
TAG Ring Backshell, Banding, Shrink Boot 407H*037

TAG Ring® Backshell, Banding, Shrink Boot

407H*061
TAG Ring Composite Backshell, Banding, Shrink Boot 407H*061

TAG Ring® Composite Backshell, Banding, Shrink Boot