Strain Relief Backshell

Strain Relief Backshell

Series 36

Series 36 Strain Relief Backshells are compatible with mil-spec circular electrical connectors. Use with unshielded jacketed cable. Non-environmental. Available in aluminum or SST with Type H heavy duty saddle clamp or screwless Qwik-Clamp® strain relief. Corrosion-proof composite version features heat and chemical resistant glass-reinforced lightweight thermoplastic.

Reference


Series 36 Strain Relief Backshells for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

360A*001
Backshell, Strain Relief, Spin Coupling 360A*001

Strain Relief, Spin Coupling

360AS002
Backshell, Strain Relief, Direct Coupling 360AS002

Strain Relief, Direct Coupling

360A*014
Backshell, Strain Relief, Composite, Self-Locking 360A*014

Strain Relief, Composite, Self-Locking

360A*017
Backshell, Strain Relief, Qwik-Clamp 360A*017

Strain Relief, Qwik-Clamp®

Series 36 Strain Relief Backshells for AS50151 Solder Connectors

360BS002
Backshell, Strain Relief, Direct Coupling 360BS002

Strain Relief, Direct Coupling

Series 36 Strain Relief Backshells for MIL-DTL-38999 Series I/II Connectors

360F*001
Backshell, Strain Relief, Spin Coupling 360F*001

Strain Relief, Spin Coupling

360F*014
Backshell, Strain Relief, Composite, Self-Locking 360F*014

Strain Relief, Composite, Self-Locking

360F*017
Backshell, Strain Relief, Qwik-Clamp 360F*017

Strain Relief, Qwik-Clamp®

Series 36 Strain Relief Backshells for MIL-DTL-38999 Series III/IV Connectors

360H*001
Backshell, Strain Relief, Spin Coupling 360H*001

Strain Relief, Spin Coupling

360HS002
Backshell, Strain Relief, Direct Coupling 360HS002

Strain Relief, Direct Coupling

360H*014
Backshell, Strain Relief, Composite, Self-Locking 360H*014

Strain Relief, Composite, Self-Locking

360H*017
Backshell, Strain Relief, Qwik-Clamp 360H*017

Strain Relief, Qwik-Clamp®

Series 36 Strain Relief Backshells for MIL-DTL-28840 Connectors

360G*003
Backshell, Strain Relief, Spin Coupling 360G*003

Strain Relief, Spin Coupling