Extender Backshell

Extender Backshell / Series 32

Series 32

Series 32 Extender Backshells fit standard mil spec circular electrical connectors. Extenders provide extra room for wiring. The back end of the extender is identical to the back end of the connector. Attach cable clamp or backshell to extender.

Reference


Series 32 Extender Backshells for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

320A*001
Extender Backshell, Spin Coupling 320A*001

Extender Backshell, Spin Coupling

320AS002
Extender Backshell, Direct Coupling 320AS002

Extender Backshell, Direct Coupling

320A*006
Extender Backshell, Self-Locking 320A*006

Extender Backshell, Self-Locking

327A*060
Extender Backshell, Composite 327A*060

Extender Backshell, Composite

Series 32 Extender Backshells for AS50151 Solder Connectors

320BS002
Extender Backshell, Direct Coupling 320BS002

Extender Backshell, Direct Coupling

Series 32 Extender Backshells for MIL-DTL-26482 Series I Connectors

320DS002
Extender Backshell, Direct Coupling 320DS002

Extender Backshell, Direct Coupling

Series 32 Extender Backshells for MIL-DTL-38999 Series I and II Connectors

320F*001
Extender Backshell, Spin Coupling 320F*001

Extender Backshell, Spin Coupling

320FS002
Extender Backshell, Direct Coupling 320FS002

Extender Backshell, Direct Coupling

320F*006
Extender Backshell, Self-Locking 320F*006

Extender Backshell, Self-Locking

327F*060
Extender Backshell, Composite 327F*060

Extender Backshell, Composite

Series 32 Extender Backshells for MIL-DTL-38999 Series III and IV Connectors

320H*001
Extender Backshell, Spin Coupling 320H*001

Extender Backshell, Spin Coupling

320HS002
Extender Backshell, Direct Coupling 320HS002

Extender Backshell, Direct Coupling

320H*006
Extender Backshell, Self-Locking 320H*006

Extender Backshell, Self-Locking

327H*060
Extender Backshell, Composite 327H*060

Extender Backshell, Composite

320H*030
Extender Backshell, Self-Locking, Expanded Clearance 320H*030

Extender Backshell, Self-Locking, Expanded Clearance

320HS031
Extender Backshell, Composite, Expanded Clearance 320HS031

Extender Backshell, Composite, Expanded Clearance

Series 32 Extender Backshells for MIL-DTL-28840 Connectors

320G*001
Extender Backshell, Spin Coupling 320G*001

Extender Backshell, Spin Coupling

Series 32 Extender Backshells for Series 80 Mighty Mouse Connectors

320M*001
Extender Backshell, Spin Coupling 320M*001

Extender Backshell, Spin Coupling

320M*030
Extender Backshell, Self-Locking, Expanded Clearance 320M*030

Extender Backshell, Self-Locking, Expanded Clearance

Series 32 Extender Backshells for Series 806 Mil-Aero Connectors

320V*030
Extender Backshell, Self-Locking, Expanded Clearance 320V*030

Extender Backshell, Self-Locking, Expanded Clearance