CB Series "PogoPin" Connectors

Glenair CB Series 'PogoPin' Connectors

The Compact Bayonet Connector with Spring-Loaded Contacts — VG95351 & VG96934 Qualified!

Series 150 - European Standard

The Glenair Compact Bayonet (CB) Connector is an extended durability harsh environment connector for tactical communications equipment. The CB connector is a push-to-mate, turn-to-lock miniature bayonet connector with spring-loaded contacts. The "PogoPin" contact system offers improved resistance to damage and contamination compared to conventional pin-and-socket contacts. Plug connectors have an EMI grounding spring for improved shielding. Solder cup contacts accept up to #20 AWG stranded wire, and are rated for up to 2.5 A. continuous current. Voltage rating is 500 VAC at sea level.

Related Catalog

PC Tail Termination Note

To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact factory.

Download the complete catalog:
CB Series "PogoPin" Connectors [ 6 MB pdf ]
Plug Connectors

Plug Connectors

Receptacle Connectors for Panel Mounting - 7 Contacts

Receptacle Connectors for Panel Mounting - 7 Contacts

Receptacle Connectors for Panel Mounting - 10 Contacts

Receptacle Connectors for Panel Mounting - 10 Contacts

In-Line Receptacle Connector

In-Line Receptacle Connector

Compact Filter Receptacles for Panel Mounting

Compact Filter Receptacles for Panel Mounting

7 Pin Filter Jam Nut Receptacle for Rear Panel Mounting

7 Pin Filter Jam Nut Receptacle for Rear Panel Mounting

Overmolded CB Series Pigtail Cordsets

Overmolded CB Series Pigtail Cordsets

Banding Adapter for Shielding and Overmolding

Banding Adapter for Shielding and Overmolding

Heat Shrinkable Boots

Heat Shrinkable Boots

PG Thread Adapter

PG Thread Adapter

Shielded Backshell with Flexible Rubber Bushing

Shielded Backshell with Flexible Rubber Bushing

Rubber Protective Cover for CB Series Receptacles

Rubber Protective Cover for CB Series Receptacles

VG95351 and VG96934 Qualified Connectors

VG95351 and VG96934 Qualified Connectors