Metal and Polymer Core Conduit Systems

Metal and Polymer Core Conduit Systems

The Flexible, Lightweight alternative to Standard Jacketed Cables
Series 72, 74 and 75

Conduit systems are ideally suited when wire protection requirements do not allow the specification of standard jacketed and shielded cabling. Jet aircraft landing gear applications, for example, require greater flexibility and mechanical protection against impact damage than is possible to provide in even the most aggressively armored cables. Glenair metal-core and polymercore conduit systems provide superior wire protection, electromagnetic compatibility, flexibility, and ease-of-installation and maintenance compared to standard jacketed cables. Choose from turnkey factory-terminated systems or convenient user-installable fittings and materials.

Reference

Related Catalogs

Capability Guide > Conduit Systems

Annular Polymer-Core Conduit Systems

Annular Polymer-Core Conduit Systems

Series 72
Metal-Core Conduit Systems

Metal-Core Conduit Systems

Series 75
Navy Shipboard Conduit Systems

Navy Shipboard Conduit Systems

And other special-purpose conduit systems
MIL-PRF-24758