Protective Covers

Series 66 & 78

Extend Interconnect System Life and Improve Performance with Protective Covers

An essential part of every safety-critical interconnect harness and connector assembly

A wide selection of EMI/RFI protective covers are offered for both bayonet and thread coupled circular connectors. Glenair Series 66 metal covers offer a broad choice of attachments not provided on Military Standard versions.

Our Series 78 "Mr. Bean" Protective Rubber Covers are designed to prevent finish damage caused by metal-to-metal contact between disengaged covers and equipment boxes. The durable and solvent-resistent rubber material is available in both onductive and non-conductive versions. Hundreds of additional "Mr. Bean" Protective Rubber Cover designs are available beyond the universal connector plug and receptacle covers presented here, including special high-temperature versions. Please consult the factory for custom requirements.

Reference

660-004 (Plug) - 660-005 (Receptacle)

660-004 (Plug)
660-005 (Receptacle)

Protective Covers, MIL-C-5015
660-006 (Plug) - 660-007 (Receptacle)

660-006 (Plug)
660-007 (Receptacle)

Protective Covers, MIL-C-22992
660-008 (Plug) - 660-009 (Receptacle) - 661-001 (EMI Receptacle)

660-008 (Plug)
660-009 (Receptacle)
661-001 (EMI Receptacle)

Protective Covers, MIL-C-26482
660-010 (Plug) - 660-011 (Receptacle)

660-010 (Plug)
660-011 (Receptacle)

Protective Covers, MIL-C-28840
660-012 (Plug) - 660-013 (Receptacle) - 661-002 (EMI Receptacle)

660-012 (Plug)
660-013 (Receptacle)
661-002 (EMI Receptacle)

Protective Covers, MIL-C-38999 Series I
660-014 (Plug) - 660-015 (Receptacle) - 661-003 (EMI Receptacle)

660-014 (Plug)
660-015 (Receptacle)
661-003 (EMI Receptacle)

Protective Covers, MIL-C-38999 Series II
660-016 (Plug) - 660-017 (Plug) - 660-018 (Receptacle) - 661-004 (EMI Receptacle)

660-016 (Plug)
660-017 (Plug)
660-018 (Receptacle)
661-004 (EMI Receptacle)

Protective Covers, MIL-C-81511
660-019 (Plug) - 660-020 (Receptacle) - 661-005 (EMI Receptacle)

660-019 (Plug)
660-020 (Receptacle)
661-005 (EMI Receptacle)

Protective Covers, MIL-C-83723 Series III Bayonet
660-021 (Plug) - 660-022 (Receptacle)

660-021 (Plug)
660-022 (Receptacle)

Protective Covers, MIL-C-83723 Series III Threaded
660-023 (Plug) - 660-024 (Receptacle)

660-023 (Plug)
660-024 (Receptacle)

Protective Covers, MIL-C-38999 Series III Threaded
660-031 (Receptacle) - 660-032 (Plug)

660-031 (Receptacle)
660-032 (Plug)

Protective Covers, MIL-C-38999 Series IV
667-118

667-118

Protective Receptacle Cover for MIL-DTL-5015 Series Connectors with Anti-Decoupling Device
780-001

780-001 (Plug)

"Mr. Bean" Protective Rubber Covers, Universal Circular
780-002

780-002 (Receptacle)

"Mr. Bean" Protective Rubber Covers, Universal Circular