EMI/RFI Non-Environmental Backshells with Strain Relief

Series 38

Seven Styles of Non-Environmental Conical Shield Ring Type EMI/RFI Backshells

The right style of shield termination for every EMI/RFI application

A choice of 360° shield/screen terminations are offered in straight and angled backshells, including designs to accommodate combinations of individual or overall shields or screens. All designs included in this section provide low dc resistance across the termination area. Selection is based primarily on cable construction—what type of shield is being terminated, where the shield or combination of shields is located within the cable and the type of outer jacketing are key variables.

For assistance in selecting the right style of conical shield ring backshell for your application please review the following type descriptions and assembly instructions, or call our factory for assistance.

Reference



Type A Assembly Instructions

Type A

For heavy and medium duty applications, an EMI/RFI backshell which features two tapered conical rings which capture the overall cable/harness shield inside a counterbore in the backshell body. Shield "WALL" thickness range: 0 to .062 (1.6mm).

Reference

380-001

380-001

EMI/RFI Non-Enviromental Backshell with Strain Relief
Rotatable Coupling - Type A - Low Profile (Die Cast)
380-011

380-011

EMI/RFI Non-Enviromental Backshell with Strain Relief
Rotatable Coupling - Type A - Standard Profile
380-002

380-002

EMI/RFI Non-Enviromental Backshell with Strain Relief
Direct Coupling - Type A - Low Profile (Die Cast)

Type B Assembly Instructions

Type B

A medium or general duty design which accomodates either an overall cable/harness shield, or shields or ground wires from individually shielded complexes, or both simultaneously. A tapered ground ring which seats into a corresponding tapered surface in the backshell affords full peripheral termination. Shield "WALL" thickness range: .031 (0.8mm) to .188 (4.8mm).

Reference

380-115

380-115

EMI/RFI Non-Enviromental Backshell with Strain Relief
Rotatable Coupling - Type B - Low Profile (Die Cast)
380-116

380-116

EMI/RFI Non-Enviromental Backshell with Strain Relief
Rotatable Coupling- Type B - Standard Profile
380-117

380-117

EMI/RFI Non-Enviromental Backshell with Strain Relief
Direct Coupling - Type B - Low Profile (Die Cast)

Type C Termination

Type C

Two versions: medium and light duty shield termination designs which have a tapered grounding ring mating to a tapered surface on the rear of the backshell for 360° shield termination of an overall braided shield. Light duty termination designs are specifically configured for weight-sensitive applications. Shield "WALL" thickness range to max of .062 (1.6mm).

Reference

380-005

380-005

EMI/RFI Non-Environmental Backshell Heavy-Duty with Strain Relief
Type C - Rotatable Coupling
380-006

380-006

EMI/RFI Non-Environmental Backshell Heavy-Duty with Strain Relief
Type C - Direct Coupling
380-007

380-007

EMI/RFI Non-Enviromental Backshell Light-Duty with Strain Relief
Rotatable Coupling - Type C
380-008

380-008

EMI/RFI Non-Enviromental Backshell Light-Duty with Strain Relief
Direct Coupling - Type C
380-106

380-106

EMI/RFI Non-Environmental Backshell Light-Duty with Strain Relief
Type C - Self-Locking - Rotatable Coupling

Type D Assembly Instructions

Type D

A light duty termination design for either overall or individual shield temination. A tapered grounding ring mates with a corresponding tapered surface in the backshell cable entry area. Shield "WALL" thickness range 0 to .062 (1.6mm).

Reference

380-009

380-009

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type D - Rotatable Coupling
380-010

380-010

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type D - Direct Coupling
380-107

380-107

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type D - Self-Locking - Rotatable Coupling
380-013

380-013

EMI/RFI Non-Enviromental Backshell with Strain Relief
Rotatable Coupling - Type D
380-014

380-014

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type D - Direct Coupling
380-111

380-111

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type D - Self-Locking - Rotatable Coupling

Type E Assembly Instructions

Type E

This is a light duty termination for either overall or individual shield termination or both. Two or three ground rings are utilized, the two ring style can be used for grounding either individual or overall shields. For grounding both individual and overall, the three rings style is used.

Reference

380-018

380-018

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type E - Rotatable Coupling
380-019

380-019

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type E - Direct Coupling
380-109

380-109

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type E - Self-Locking - Rotatable Coupling

Type F Assembly Instructions

Type F

A medium duty termination that also provides for grounding individual, overall, or both shields together. The forward ground ring has an angled surface on both sides, providing an area to fold back and fold forward the individual or overall braids, it will also facilitate both braids together.

Reference

380-103

380-103

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type F - Rotatable Coupling
380-104

380-104

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type F - Direct Coupling
380-105

380-105

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type F - Self-Locking - Rotatable Coupling

Type G Assembly Instructions

Type G

Type G provides a heavy duty method for grounding individual and/or over-all braid. This is a dual ring method, that allows full access to the termination area.

Reference

380-071

380-071

EMI/RFI Non-Enviromental Backshell with Strain Relief
Type G - Rotatable Coupling - Low Profile (Die Cast)