Industry Leading Fiber Optic Technology
Glenair Fiber Optic connection systems are well known throughout the aerospace and tactical military applications arena. Our fiber optic contacts are universally recognized to provide consistent performance with extremely low dB loss. We are the supplier of choice for some of the world’s most advanced fiber optic systems, including the revolutionary F-35 Joint Strike Fighter.
Glenair offers the industry's widest range of contacts for both Mil-Spec and proprietary fiber optic connection systems. These highly-available contact termini are guaranteed to deliver outstanding interconnection compatibility. Glenair manufactures fiber optic termini for every popular Mil-Spec and commercial high-performance interconnection system, including the multi-channel MIL-DTL-38999 Series III. Our fiber optic termini deliver optimal performance in both our own connectors as well as those produced by other manufacturers. In fact, our MIL-PRF-29504 qualified fiber optic termini are often selected as much for their outstanding interconnection compatibility as for their ability to boost the optical performance of third party connectors.
Reference
Connector Contacts > Fiber Optic Termini
Size 16 MIL-DTL-38999 Type Fiber Optic Socket Terminus
Size 16 MIL-DTL-38999 Type Fiber Optic Pin Terminus
Large Core Optical Fiber Socket Terminus
MIL-DTL-38999 Type
Large Core Optical Fiber Pin Terminus
MIL-DTL-38999 Type
Size 16 Fiber Optic Jewel Pin Terminus
MIL-DTL-38999 Type
Size 16 Fiber Optic Jewel Socket Terminus
MIL-DTL-38999 Type
Size 16 Fiber Optic Sealing Plug
For use with MIL-DTL-38999 Series III Type Connectors
Size 20 Pin Terminus
MIL-DTL-38999 Type
Size 20 Socket Terminus
MIL-DTL-38999 Type
M29504/14
Size 16 MIL-PRF-28876 Type Fiber Optic Pin Terminus
M29504/15
Size 16 Fiber Optic Socket Terminus
For MIL-PRF-28876 Connectors
Size 16 Fiber Optic Pin Terminus
For Series 80 Mighty Mouse
Size 16 Fiber Optic Socket Terminus
For Series 80 Mighty Mouse
COTS Fiber Optic Socket Terminus
Size 16 Front Release
COTS Fiber Optic Pin Terminus
Size 16 Front Release
Genderless Terminus
For ARINC 801 Connectors
Size 16 M29504/6 Type Pin Terminus
For ARINC 600 and 404 Connectors
Size 16 M29504/7 Type Socket Terminus
For ARINC 600 and 404 Connectors
GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Non-Keyed Terminus
GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Keyed Terminus for APC Polish
GHD • Glenair High Density
Size 18 Dummy Terminus
M29504/3-4038
MIL-PRF-28876 Type Size 16 Dummy Terminus
M29504/16 Type
Genderless GFOCA Fiber Optic Terminus
GFOCA Fiber Optic Dummy Terminus
MIL-PRF-29504/18 Type
NGCON Fiber Optic Terminus