Microminiature TwistPin
Connectors and Accessories

Microminiature Connectors and Accessories

High reliability TwistPin contacts are
used in every Glenair Micro-D
connector

Extremely small interconnects

Extremely small interconnects with
no compromise in performance

Micro-D pigtail assemblies

Micro-D pigtail assemblies

Micro-D Interconnect Harnesses

Made-to-order interconnect
harnesses

Glenair's Microminiature Twist-Pin Connectors offer uncompromised performance in a microminiature package. Suitable for applications requiring reduced size and weight, these MIL-DTL-83513, BS9523F0002 and BS9524F0013 approved products serve in missile systems, avionics, battlefield gear, radar and other demanding military applications. The rugged design permits a variety of commercial applications including geophysical exploration, medical diagnostics, telecommunications, and other industrial equipment. The connectors are ideal for applications requiring a robust contact system coupled with environmental performance.

Glenair's Microminiature TwistPin products feature a unique low force, rugged spring pin recessed into the insert to prevent contact damage. Epoxy sealing and interfacial seals provide environmental protection. The 3 amp contact system can be terminated to #24 through #30 AWG insulated wire. Liquid crystal polymer insulators and machined aluminum connector bodies withstand up to 200 degress Celsius operating temperature for demanding environments such as those encountered in geophysical exploration.

Commonly supplied as pre-wired assemblies, these connectors feature a precision four-indent crimp joint for outstanding reliability. Available in a wide range of sizes and configurations, Glenair's Microminiature TwistPin products are adaptable to a variety of unique packaging needs. These connectors are part of Glenair's complete Micro solution, including Micro-D Sav-Con® connector savers, Micro-D aluminum and composite backshells, mounting hardware and custom cable assemblies.

Glenair's Microminiature TwistPin products are available now. Please contact our sales department at 818-247-6000 for price and ordering information or for assistance in selecting the correct part number. Glenair's Microminiature TwistPin Connectors and Accessories catalog is also available on the Internet at www.glenair.com.

When you think Micro-D do you think Glenair? Our TwistPin connectors will definitely change your answer

Glenair's Microway Systems division has been making miniaturized connectors since 1986. Sold throughout the United Kingdom under Glenair's Miles Roystone trade name, the full-spectrum line of microinterconnects is the market leader in every category - from sales to technical support. In North America, our commercial-off-the-shelf catalog products and custom interconnect solutions are backed by Glenair's winning formula of fast turnaround, availability and ease of doing business.


Previous Next

0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12