High-Performance Wire and Cable

High-Performance Wire and Cable

The Right Solution for Every Mission-Critical Interconnect Harness and Assembly

Series 96

High performance wire and cable used in commercial and military aerospace and similar ground, sea and air applications is governed by the M22759 Mil-Spec and/or controlling commercial specifications for multi-conductor shielded cabling, Quadrax, Coaxial, or protocol-specific (Ethernet, USB, Firewire and eSATA) solutions.

Glenair is unique in the interconnect industry in that we design and manufacture every key component part used in today's most high-performance interconnect harnesses and assemblies. From discrete contacts to connectors, backshells, EMI/RFI shielding, and jacketing, to high-performance wire and cable.

Our line of mil-grade and protocol specific wire and cable includes Mil-Spec and commercial variants of commonly specified M22759 type multi-conductor shielded cabling, as well as a full range of fiber optic, and special-purpose power cables. Best of all, Glenair high-performance wire and cable is offered in short runs with no length or dollar minimums. Fast turnaround – up to and including stock – is our model.

Slideshow Presentation

Series 96 Introduction

TurboFlex™ Power Distribution Cables

Duralectric™ Jacketing Material

Video

Video View on Glenair YouTube Channel Download
TurboFlex™ Insulation Stripping Procedure YouTube Download [ 9 MB ]

Instruction Sheet

Applications

Download the complete catalog:
High-Performance Wire and Cable / Series 96 [ 11 MB pdf ]

Home > Product Lines > Wire and Cable

M22759 Single-Ended Data Transmission Wire

M22759 Single-Ended Data Transmission Wire

Glenair's Range of AS22759 Wire and Cable is Qualified to SAE Requirements
Section B
Lightweight Quadrax Cable for Aerospace Applications

Lightweight Quadrax Cable for Aerospace Applications

High-speed Transmission Solutions for 10/100/1000BASE-T Ethernet Applications
Section C
High-Performance Coaxial Cable

High-Performance Coaxial Cable

50 and 75 ohm Coaxial cable for Use in Radio Frequency and Microwave Applications
Section D
TurboFlex™ Power Transmission Wire

TurboFlex™ Power Transmission Wire

TurboFlex™ power distribution cables are fabricated from highly flexible conductors and high-performance insulation to produce cables ideally suited for applications where flexibility, durability, and weight reduction are required
Section E
Optical Fiber Cable

Optical Fiber Cable

Singlemode and multimode graded index fiber optic cable for mission-critical applications
Section F
Protocol-Specific High-Speed Cable

Protocol-Specific High-Speed Cable

For USB, Ethernet, SATA and other general-purpose/protocol-specific applications
Section G