Protocol-Specific High-Speed Cable

Protocol-Specific High-Speed Cable

For USB, Ethernet, SATA and Other General-Purpose/Protocol-Specific Applications

All of the cables in this section have been selected for protocol compliance in accordance with industry-standard Ethernet, USB, and SATA/eSATA specifications and harsh mission-critical application environments. Without exception, cables have been designed and fabricated to optimize flexibililty, weight reduction, ruggedness, and insulator quality. Each cable is offered with specific guidance as to shielding properties, impedance performance, attenuation, temperature rating, bend radius, weight, and maximum practical distance. Many of these cables are ideally suited for application with Glenair designed connectors such as our Series 80 Mighty Mouse, Series 79 Micro-Crimp, and other connectors designed for use in high-speed applications. All of the cable part numbers detailed here are in stock and ready for immediate, same-day shipment with no length or dollar minimums.

Wire and Cable > Section G

963-001

963-001

100 Ohm Differential Parallel Pair Data Cable
963-002

963-002

Tactical Cat 5e Ethernet Cable
963-003

963-003

Avionic Cat 6a Ethernet Cable
963-004

963-004

Cat 7 Ethernet Cable
963-005

963-005

USB 2.0 Cable
963-012

963-012

USB 3.0
963-006

963-006

IEEE 1394 (Firewire)
963-013

963-013

SATA / eSATA